EV3398E-F-00A

Active

4-String, WLED Controller 80V Return Evaluation Board

  • Quantity Price
  • 1
    $100.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP3398E is a step-up controller with four current channels designed to drive WLED arrays for large-size LCD panel backlighting applications. The MP3398E is able to expand the number of LED channels with two or more ICs in parallel sharing a single power source. It employs peak current mode with a fixed switching frequency. The frequency is programmable through an external setting resistor. The MP3398E drives an external MOSFET to boost up the output voltage from a 4.5V to 33V input supply, and regulates the current in each LED string to the value set by an external current-setting resistor.

The device applies four internal current sources for current balancing. The current matching achieves 2.3% regulation accuracy between strings. The low-regulation voltage on the LED current sources reduces power loss. The MP3398E supports direct PWM dimming and analog dimming with PWM input.

Full protection features include over-current protection (OCP), over-temperature protection (OTP), under-voltage protection (UVP), over-voltage protection (OVP), LED short/open protection, and inductor/diode short protection.

The MP3398E is available in TSSOP-16EP and PDIP-16 packages.

Product Features

  • 4-String, Max 400mA/String WLED Driver
  • 4.5V to 33V Input Voltage Range
  • 80V ABS Rating for Each String
  • 2.3% Current Matching Accuracy between Each String
  • Direct PWM Dimming Mode
  • Analog Dimming Mode with PWM Input
  • Cascading Capability with a Single Power Source
  • LED Open and Short Protection
  • Programmable Recoverable Over-Voltage Protection (OVP)
  • 202mV Latch-Off Cycle-by-Cycle Current Limit Threshold
  • Recoverable Thermal Shutdown Protection
  • Available in TSSOP-16EP and PDIP-16 Packages

Parametrics


5V-28Vin, 4-Channel, 350mA/ch WLED Boost Controller with Separate PDIM and ADIM Pins

The MP3398A is a step-up controller with 4 current channels, which is designed to drive WLED arrays for large-size LCD-panel backlighting applications. It is flexible to expand the number of LED channels by two or more ICs in parallel sharing a single inductive power source. The MP3398A uses peak-current mode with fixed switching frequency. The frequency is programmable by an external setting resistor. The MP3398A drives an external MOSFET to boost up the output voltage from a 5V to 28V input supply. It regulates the current in each LED string to the value set by an external current-setting resistor. The MP3398A applies 4 internal current sources for current balance. The current matching can achieve 2.5% regulation accuracy between strings. Its low regulation voltage on LED current sources reduces power loss. The MP3398A can support both analog and PWM dimming independently to meet the different dimming-mode request. In addition, rich protection modes are also integrated including OCP, OTP, UVP, OVP, LED short/open protection, inductor/diode short protection. The MP3398A is available in SOIC16, TSSOP16-EP and SOIC20 packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.