EV3389EF-00A

Active
12 Strings White LED Driver Evaluation Board
  • Quantity Price
  • 1
    $100.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3389EF-00A is an evaluation board for the MP3389EF, a step-up converter designed for large liquid-crystal displays that employ an array of LEDs as the light source. It can drive up to 12 strings LEDs in parallel.with 60mA maximum current.

The MP3389 uses external power mosfet and internal current mode, fixed frequency architecture and includes current ballast in each string terminal, which achieves 2.5% current regulation accuracy between strings. Low feedback voltage at each LED string help reduce power loss and improve efficiency.

The MP3389 has multiple features to protect the converter from fault conditions, including under-voltage lockout, current limiting, over voltage, short LED, open LED and thermal shut-down protection.

The MP3389 is available in TSSOP28 package.

Product Features

  • 8V to 28V Input Voltage Range
  • External Power MOSFET
  • Up to 90% Efficiency
  • Programmable Over Voltage Protection
  • Drives up to 12 Strings Parallel 2.5% Current Regulation Accuracy Between Strings
  • Programmable Switching Frequency:
  • PWM or DC Input Burst PWM Dimming
  • Open and Short LED Load Protection
  • Thermal Shutdown

Parametrics


5V-28Vin, 12-Channel Boost WLED Controller

The MP3389 is a step-up controller with 12-channel current sources designed for driving the WLED arrays for large size LCD panel backlighting applications.The MP3389 uses current mode, fixed frequency architecture. The switching frequency is programmable by an external frequency setting resistor. It drives an external MOSFET to boost up the output voltage from a 5V to 28V input supply. The MP3389 regulates the current in each LED string to the programmed value set by an external current setting resistor. The MP3389 applies 12 internal current sources for current balance. And the current matching can achieve 2.5% regulation accuracy between strings. Its low 600mV regulation voltage on LED current sources reduces power loss and improves efficiency. PWM dimming is implemented with external PWM input signal or DC input signal. The dimming PWM signal can be generated internally, and the dimming frequency is programmed by an external setting capacitor.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.