EV3356DG-00A

Active

Integrated Photo Flash Charger IGBT Driver EV Board

  • Quantity Price
  • 1
    $75.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3356DG-00A is an evaluation board for the MP3356, a fast, highly efficient and precision high voltage photo-flash charger for xenon flash applications.

The peak current is 1.5A to ensure fast charging time.  0.5Ω internal power switch minimizes the conduction loss. 50V maximum SW operating voltage lowers transformer turns ratio and switching loss associated with the primary leakage inductance.

The board offers charge-ready indicator, flash mode.

Product Features

  • 1.5APeakCharge Current
  • 2.5% Charge Accuracy
  • Charge-ready indicator
  • Microcontroller controlled on/off, flash mode
  •  Integrated IGBT Driver

Parametrics


High Voltage Photo Flash Charger with IGBT Driver for DSC

The MP3356 is a fast, highly efficient and precision high voltage photo-flash charger for DSC xenon flash. The MP3356 has a peak current of 1.5A. A 50V, 0.5Ω internal power switch lowers transformer turns ratio and switching losses associated with the primary leakage inductance and winding capacitance. Integrated secondary feedback resistors provide +/-2.5% output voltage charge accuracy. MP3356 also has an integrated IGBT driver. MP3356 is available in the 10-pin, 2X2 flip chip package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.