EV3313-C-00A

Active
3-Channel, Max 38V Output, Linear/Exponential, Analog Dimming, Step-Up WLED Driver with 1²C
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP3313 is a step-up, white, LED converter. The MP3313 uses peak-current mode and a 3-channel current sink to regulate the LED current with up to 25mA on each channel (100mA at flash mode) with 2.7 - 5.5V input voltage.

The MP3313 integrates a 300m?, 42V MOSFET and supports selectable over-voltage protection (17/23/30/38V). The MP3313 can drive up to 10 LEDs in series for LCD panels greater than 5”.

The MP3313 achieves ultra-high resolution analog dimming by converting the pulse-width input signal or internal register code to an 11-bit brightness code. The MP3313 is designed with two types of LED current dimming mapping: linear and exponential mapping.

An auto-switching frequency function is integrated to optimize efficiency performance. Full protection features include LED open and short protection, cycle-by-cycle current-limit protection, and thermal shutdown.

The I2C interface can set the internal register to program the MP3313 for flexible applications, such as dimming mode, LED current slope, and protection threshold.

The MP3313 is available in a small WLCSP-12 (1.3mmx1.7mm) package.

Product Features

  • 2.7 - 5.5V Input Voltage
  • 300m?, 42V Internal MOSFET
  • 3-Channel Current Sink, Each Channel Enable/Disable Respectively
  • LED Current up to 25mA in Backlighting Mode
  • LED Current up to 100mA in Flash Mode
  • 250µA - 25mA LED Current with ±3% Accuracy
  • ±1% Typical Current Matching
  • Linear or Exponential Analog Dimming
  • 11-Bit Dimming Resolution
  • Selectable Switching Frequency: 500kHz or 1MHz with Optional -12% Shift
  • Auto-Switching Frequency (250kHz, 500kHz, 1MHz)
  • High-Speed I2C Interface (1.2MHz)
  • I2C Address External Selectable (A0 Pin)
  • Internal Soft Start (SS) to Reduce Inrush Current
  • Current-Limit Protection (0.75/1/1.25/1.5A)
  • LED Open Protection (17/23/30/38V)
  • LED Short Protection (2/3/5V)
  • Available in a WLCSP-12 (1.3mmx1.7mm) Package

Parametrics


3-Channel, Max 38V Output, Linear/Exponential, Analog Dimming, Step-Up WLED Driver with I2C

The MP3313 is a step-up, white, LED converter. The MP3313 uses peak-current mode and a 3-channel current sink to regulate the LED current with up to 25mA on each channel (100mA at flash mode) with 2.7 - 5.5V input voltage.
The MP3313 integrates a 300mΩ, 42V MOSFET and supports selectable over-voltage protection (17/23/30/38V). The MP3313 can drive up to 10 LEDs in series for LCD panels greater than 5”.
The MP3313 achieves ultra-high resolution analog dimming by converting the pulse-width input signal or internal register code to an 11-bit brightness code. The MP3313 is designed with two types of LED current dimming mapping: linear and exponential mapping.
An auto-switching frequency function is integrated to optimize efficiency performance. Full protection features include LED open and short protection, cycle-by-cycle current-limit protection, and thermal shutdown.
The I2C interface can set the internal register to program the MP3313 for flexible applications, such as dimming mode, LED current slope, and protection threshold.
The MP3313 is available in a small WLCSP-12 (1.3mmx1.7mm) package.