EV3302-J-01A

Active

1.3 Fixed Frequency White LED Driver Evaluation Board

  • Quantity Price
  • 1
    $50.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3302-J-01A is an evaluation board for the MP3302, a step-up converter designed for driving up to 27 white LEDs from a single cell lithium Ion battery. The EV board parameters are optimized for the load of 3 white LEDs in series, 9 strings paralleled.

The MP3302 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 195mV feedback voltage reduces power loss and improves efficiency. The MP3302 monitors the output voltage and turns off the converter if an over-voltage condition occurs due to an open circuit condition.

The MP3302 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload.

The MP3302 is available in small 5-pin TSOT23 package.

Product Features

  • 3.3V to 6V Input Voltage Range
  • Drives up to 27 White LEDs
  • Up to 87% Efficiency
  • Open Load Shutdown
  • Fully Assembled and Tested

Parametrics


2.5V-6Vin, 36Vout, 1.3A Boost WLED Driver

The MP3302 is a step-up converter designed for driving arrays of WLEDS from a single cell Lithium Ion battery. The MP3302 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 200mV feedback voltage reduces power loss and improves efficiency. The MP3302 is turned off if an over-voltage condition is present due to an open circuit condition. The MP3302 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload. The MP3302 is available in small 5-pin TSOT23 and 8-pin QFN (2mm x 3mm) packages.


2.5V-6Vin, 36Vout, 700mA Boost WLED Driver

The MP3301 is a step-up converter designed to drive WLEDS arrays from a single-cell, lithium-ion battery. The MP3301 uses a current-mode, fixed-frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 200mV feedback voltage reduces power loss and improves efficiency. The MP3301 turns off in the presence of an open-circuit over-voltage condition. The MP3301 includes under-voltage lockout, current limiting, and thermal-overload protection to prevent damage in the event of an output overload. The MP3301 is available in a small 5-pin TSOT23 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.