EV3216DJ-00A

Active

1.3MHz, 36V Boost Converter Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3216DJ-00A is the evaluation board for the MP3216. The MP3216 is a current mode step up converter intended for small, low power applications. The MP3216 switches at 1.3MHz and allows the use of tiny, low cost capacitors and inductors to achieve a compact solution.

The MP3216 includes under-voltage lockout, over voltage protection and thermal overload protection preventing damage in the event of an output overload. In addition, MP3216 can disconnect all loads from input DC power supply. The output short circuit protection prevents the Schottky diode and IC from damage. The MP3216 is available in small 6-pin TSOT23 package.

Product Features

  • Internal 0.6Ω Power MOSFET
  • Up to 36V Output Voltage
  • 1.3MHz Fixed Switching Frequency
  • 42V Over Voltage Shutdown
  • Cycle-by-Cycle Over Current Protection
  • UVLO, Thermal Shutdown
  • Output Disconnection
  • Output Short Protection
  • Available in TSOT23-6 Packages

Parametrics


36V, 1.3MHz, 0.75A Step-up Converter With Output Disconnect

The MP3216 is a monolithic step up converter integrating a 0.75A, 0.6O internal switch. The MP3216 uses current mode, fixed frequency architecture to regulate the output voltage, providing fast transient response and cycle by cycle current limit. The MP3216 includes under-voltage lockout, over voltage protection and thermal overload protection preventing damage in the event of an output overload. In addition, the MP3216 can disconnect all loads from input DC power supply. The output short circuit protection prevents the Schottky diode and IC from damage. The MP3216 is available in small 6-pin TSOT23 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.