EV3209DJ-00A

Active
1.3MHz 350mA Boost Converter Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3209DJ-00A is the evaluation board for the MP3209. The MP3209 is a current mode step up converter intended for small, low power applications. The MP3209 switches at 1.3MHz and allows the use of tiny, low cost capacitors and inductors to achieve a solution less than 1mm in height. Internal soft start results in small inrush current and extends battery life.

The MP3209 includes under-voltage lockout, current limiting, and thermal overload protection to prevent damage in the event of an output overload. The MP3209 is available in small 5­pin TSOT23 and 2mm x 2mm ultra-thin QFN 8-pin packages.

Product Features

  • 2.5V to 6V Input Voltage Range
  • On Board Power MOSFET
  • Uses Tiny Capacitors and Inductors
  • 1.3MHz Fixed Switching Frequency
  • Internally Compensated
  • Internal Soft-Start
  • Operates with Input Voltage as Low as 2.5V and Output Voltage as High as 22V
  • UVLO, Thermal Shutdown
  • Internal Current Limit
  • Available in TSOT23-5 and Ultra-Thin 2x2 QFN Packages

Parametrics


1.4MHz, 350mA Boost Converter

The MP3209 is a current mode step up converter intended for small, low power applications. The MP3209 switches at 1.4MHz and allows the use of tiny, low cost capacitors and inductors to achieve a solution less than 1mm in height. Internal soft start results in small inrush current and extends battery life. The MP3209 includes under-voltage lockout, current limiting, and thermal overload protection to prevent damage in the event of an output overload. The MP3209 is available in small 5¬pin TSOT23 and 2mm x 2mm ultra-thin QFN 8-pin packages.