EV3202-00A

Active
1.3A Fixed Frequency White LED Driver Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3202-00A is an evaluation board for the MP3202, a step-up converter designed for driving up to 39 white LEDs (13 strings of 3 LEDs each) from a 5V system rail, or 27 white LEDs from 4.5V to 6V.

The MP3202 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 104mV feedback voltage reduces power loss and improves efficiency. The OV pin monitors the output voltage and turns off the converter if an over-voltage condition is present due to an open circuit condition.

The MP3202 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload.

Product Features

  • 4.5V to 6V Input Voltage Range
  • Drives up to 27 White LEDs
  • Up to 92% Efficiency
  • Soft-Start/PWM Dimming
  • Fully Assembled and Tested

Parametrics


2.5V-6Vin, 1.3A Boost WLED Driver

The MP3202 is a step-up converter designed for driving up to 39 white LEDs (13 strings of 3 LEDs each) from a 5V system rail. The MP3202 uses a current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 104mV feedback voltage reduces power loss and improves efficiency. The OV pin monitors the output voltage and turns off the converter if an over-voltage condition is present due to an open circuit condition.  The MP3202 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload.  The MP3202 is available in small 6-pin TSOT23 or 8-pin QFN (2mm x 2mm) packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.