EV3021DQ-00A

Active
1x, 1.5x, 2x Auto-Adjust Charge Pump White LED Backlight Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV3021DQ-00A is the Evaluation Board for the MP3021, a WLED driver that can drive up to 4 backlight WLEDs at up to 30mA each. Backlight brightness can be adjusted with a 5 bit register plus one bit for precise low brightness control.

The MP3021 employs an efficient inductorless charge pump with 1x, 1.5x and 2x automatic mode control to achieve high efficiency power conversions.

Monolithic Power System’s single wire MPCTM serial data link provides a simple and fast interface used to enable, disable and set current levels for each LED. In addition, soft start limits the inrush current during startup and mode switching.

Product Features

  • Backlight: up to 4 WLEDs at 30mA Each
  • Single Wire Serial Bus (MPCTM Serial Data Link) Simple, Low Overhead Solution Fast Data Transfer Rate
  • Thermal Shutdown Protection
  • Under Voltage Protection
  • Available in a 3mm x 3mm 16-Pin QFN Package

Parametrics


2.7V-5.5Vin, 4-Channel, 1-Wire Interface Charge Pump LED Driver

The MP3021 is a WLED driver that can drive up to 4 backlight WLEDs at up to 30mA each. Backlight brightness can be adjusted with a 5 bit register plus one bit for precise low brightness control. The MP3021 employs a super efficient inductorless charge pump with 1x, 1.5x and 2x automatic mode control to achieve high efficiency power conversions. Monolithic Power System?s single wire MPCTM serial data link provides a simple and fast interface used to enable, disable and set current levels for each LED. In addition, soft start limits the inrush current during startup and mode switching. Each output is current limited, providing controlled brightness and short circuit protection. Thermal shutdown protection guards against excessive loads and shorts. The tiny 3mm x 3mm QFN 16-pin package and small external capacitors deliver the most compact white LED solution available.