EV2678EG-104-00A

Active

Battery Charger Protection Circuit Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2678EG-104-00A is an evaluation board for MP2678EG-104, the high-performance protection IC for single cell Li+ battery charger maintaining a 5V output with the input voltage up to over voltage protection threshold 10.4V.

The device operates like a linear regulator, provides fault indication to the system when any protection events happens, including input over voltage protection (OVP), battery over voltage protection (BOVP), and over charge current protection (OCP). Additionally, it also monitors its own internal temperature and provides thermal protection (OTP).

EV2678EG-104-00A can also be used to evaluate other version MP2678EG with different input over voltage protection threshold with IC replacement.

Product Features

  • Input Surge up to 30V
  • 5V Regulated Output
  • Input Over Voltage Protection in 1us.
  • Proprietary Battery Over-Voltage Protection
  • Output Short-Circuit Protection.
  • Soft-Stop to Prevent Voltage Spikes
  • Support up to 1.7A Load Current
  • Temperature Monitoring and Protection
  • Fault Indication
  • Fully Assembled and Tested

Parametrics


Li-Ion Battery Charger Protection IC with 5V LDO Mode

The MP2678 is a high performance single cell Li-Ion/Li-Polymer battery charger protection IC. By integrating the high voltage input protection, the MP2678 can tolerate an input surge up to +30V.?The device operates like a linear regulator, maintaining a 5V output with the input voltage up to the over voltage protection threshold.?MP2678 features input over voltage protection (OVP), battery over voltage protection (BOVP) and over charge current protection (OCP). When any fault condition happens, the IC will immediately turn off the internal N-MOSFET to disconnect the charging circuit from the input. The device also provides fault indications to the system when any of the protection events happens.?For guaranteed safe operation, the MP2678 monitors its own internal temperature and turns off the internal N-MOSFET bridging IN and OUT when the die temperature exceeds 140oC.? The MP2678 is available in an 8-pin 2x2mm QFN package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.