EV2672-D-01A
2-cell Boost Charger EV Board with 2A Charge Current and NVDC

Product Description
The EV2672 Evaluation Board is designed to demonstrate the capabilities of MPS’ MP2672.
The MP2672 is a high-integrated, flexible switch-mode battery charging management device for 2-cell series Li-ion and Li-Polymer battery pack used in a wide range of portable applications.
When 5V adapter or USB input is present, the MP2672 charges 2-cell battery in step-up mode, when 5V input is absent, 2-cell battery discharges and the battery supplies system.
For the charging function in each application, the MP2672 automatically detects the battery voltage and charges the battery in the three phases: pre current, constant current and constant voltage. Other features include charge termination and auto-recharge.
To guaranteed safe operation, the MP2672 limits the die temperature to a preset value 120ºC. Other safety features include input overvoltage protection, battery over-voltage protection, thermal shutdown, battery temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.
Product Features
- 4.0V-to-5.75V Input Voltage Range
- Compatible with Host and Standalone Mode
- NVDC Power Path Management
- Programmable Input Voltage Limit
- Up to 2A Programmable Charge Current for 2-cell Battery
- Programmable Charge Voltage with 0.5% Accuracy
- No External Sense Resistor Required
- Integrated Cell Balancing Circuit Preconditioning for Fully Depleted Battery
- Flexible New Charging Cycle Initiation
- Charging Operation Indicator
- I 2C Port for Flexible System Parameter Setting and Status Reporting
- Negative Temperature Coefficient Pin for Temperature Monitoring
- Built-in Charging Protection and Programmable Safety Timer
- Thermal Regulation and Thermal Shutdown
- 2mmx3mm QFN-18 package
Parametrics

Boost Charger with Cell Balance for 2-Cell Series Lithium-Ion Battery
The MP2672 is a highly integrated, flexible switch-mode battery charger IC for a Lithium-ion battery with two cells in series, which is used in a wide range of portable applications.
When the input power supply is present, the MP2672 operates in boost mode to charge the battery with two cells in series. When charging is enabled, the MP2672 automatically detects the battery voltage and charges the battery in three phases: pre-charge, constant-current charge, and constant-voltage charge. Other features include charge termination and auto-recharge.
The MP2672 also has a narrow voltage DC (NVDC) power structure. When the battery is weak, the MP2672 regulates the system output at the minimum voltage level to power the system instantly and charge the battery via the battery FET simultaneously.
The MP2672 also has cell balance function. It monitors the voltage across each cell and equalizes cell voltages once the difference exceeds the mismatch threshold.
The MP2672 has two configuration modes: standalone mode and host control mode. In standalone mode, the charging parameters can be configured by the hardware pins. In host control mode, the charging parameter can be configured by the I2C registers.
The MP2672 has diversified and robust protections. It has a thermal regulation loop to decrease the charge current if the junction temperature exceeds the thermal loop threshold. It also has battery temperature protection compliant with JEITA standards. Other safety features include input over-voltage protection, battery over-voltage protection, thermal shutdown, battery temperature monitoring, a watchdog timer, and a programmable back-up timer to prevent prolonged charging of a dead battery.

The MP2672 is highly customizable. Users can configure the MP2672 via the downloadable I2C GUI.
This I2C GUI allows you to program the MP2672. By using this I2C GUI, you can set the output voltage, PG delay enable, output current limit, and more. Please reference the user guides for installation and programing instructions.
System Requirements:
Windows 7 or later
.Net Framework 4 or later

Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately.
The EVKT-USBI2C-02 is included with product evaluation kits, or it can be purchased separately. EVKT-USBI2C-02 provides the communication interface for USB to I2C or USB to PMBus. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools. USB driver will install automatically or download directly.
The EVKT-USBI2C-02 kit includes:
- 1 USB to I2C communication device interface
- 1 USB cable
- 1 10-pin ribbon cable
- 1 3-pin ribbon cable
- Datasheet and driver files
$25.00 + tax

Charger Boost Charger with Cell Balance for 2-Cell in Series Lithium-Ion Battery
The EVKT-MP2672 is an evaluation kit for the MP2672. This board is designed for MP2672, which is controlled by the GUI to enable the charging and discharging of the 2-cell battery. Its layout accommodates most commonly used components. The default function of this board is preset for hostmode and the battery regulation voltage is preset to 8.4V for the 2-cell Li-Ion battery.
$100.00 + tax