EV2637A-R-00A

Active

2.5A Single Cell Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A Boost Current with Trickle Timer 

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV2637A-R-00A is the evaluation board designed to demonstrate the capabilities of MPS’ MP2637A, a highly-integrated, flexible switch-mode battery charge management and system power path management device for a single-cell Li-ion and Li-Polymer battery used in a wide range of portable applications.

EV2637A uses two operating modes—charge mode and boost mode—to allow management of system and battery power based on the state of the input.

When input power is present, the board charges a single-cell battery with a programmable charge current of up to 2.5A. 

In the absence of an input source, the board switches to boost mode through the MODE pin to power the SYS pins from the battery with a current of up to 2.1A.

The evaluation board provides full-operatingstatus indicators to distinguish charge mode from boost mode.

To guarantee safe operation, the EV2637A has input-over-voltage protection, battery overvoltage protection, thermal shutdown, batterytemperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.

Product Features

  • 4.5V-to-6V Operating Input Voltage Range 
  • Power Management Function Integrated Input-Current-Limit and Input –Voltage Regulation  Up to 2.5A Programmable Charge Current 
  • Selectable 4.055V / 4.2V Charge Voltage with 0.5% Accuracy 
  • Battery Temperature Monitoring 
  • Full Operation Indicators 
  • Programmable Timer-Back-Up Protection 
  • Battery-Reverse-Leakage Blocking 
  • Reverse-Boost-Operation for Powering System 
  • Up to 93% 5V Boost Mode Efficiency @ 2.1A with BATT=4.2V 
  • Up to 2.1A Programmable Output Current Limit in Boost Mode  

Parametrics


2.5A, Single-Cell, Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A System Boost Current

The MP2637A is a highly-integrated, flexible, switch-mode battery charger with system power path management designed for single-cell Li-ion or Li-polymer batteries for use in a wide range of applications.

The MP2637A can operate in both charge mode and boost mode to allow for full system and battery power management.
When the input power is present, the MP2637A operates in charge mode. The MP2637A detects the battery voltage automatically and charges the battery in three phases: trickle current, constant current, and constant voltage. Other features include charge termination and auto-recharge. The MP2637A also integrates both input current limit and input voltage regulation to manage the input power and meet the system power demand priority.

In the absence of an input source, the MP2637A switches to boost mode through MODE to power the SYS pins from the battery. The OLIM pin programs the output current limit in boost mode. The MP2637A also allows for output short-circuit protection (SCP) to disconnect the battery completely from the load in the event of a short-circuit fault. Normal operation resumes once the short-circuit fault is removed. The MP2637A provides full operating status indication to distinguish charge mode from boost mode.

To guarantee safe operation, the MP2637A limits the die temperature to a preset value of 120°C. Other safety features include input over-voltage protection (OVP), battery over-voltage protection (OVP), thermal shutdown, battery temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.

The MP2637A is available in a QFN-24 (4mmx4mm) package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.