EV2604DQ-00A

Active

Single-Cell 1A Linear Li-Ion Battery Charger without Trickle Charge Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2604DQ-00A is an evaluation board for the MP2604, a linear, high?performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP2604 can tolerate an input surge up to 28V.

The MP2604 features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (200mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring and reverse current blocking. The device also provides AC adapter power good and charge status indications to the system.

Product Features

  • Input Surge up to 28V
  • Adapter or USB Input
  • Programmable Charge Current: 200mA to 1A
  • AC Adapter Power Good Indicator
  • Charge Status Indicator
  • Programmable Charge Termination Current Threshold
  • Fully Assembled and Tested

Parametrics


Single-Cell 1A Linear Li-Ion Battery Charger without Trickle Charge

The MP2604 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP2604 can tolerate an input surge up to 28V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring and reverse current blocking. The device also provides AC adapter power good and charge status indications to the system. MP2604 is available in 10-pin 3mm x 3mm QFN package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.