EV2602-Q-00B

Active
Single-Cell 1A Linear Li-Ion Battery Charger Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2602-Q-00B is an evaluation board for the MP2602, a linear, high?performance single cell Li-Ion battery charger.

By integrating high voltage input protection into the charger IC, the MP2602 can tolerate an input surge up to 28V.

The MP2602 features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (200mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring, reverse current blocking and trickle charge. The device also provides AC adapter power good and charge status indications to the system.

Product Features

  • Input Surge up to 28V
  • Adapter or USB Input
  • Programmable Charge Current: 200mA to 1A
  • Proprietary Over-Voltage Protection
  • 0.75% VBATT Accuracy
  • Battery Temperature Monitoring
  • AC Adapter Power Good Indicator
  • Charge Status Indicator
  • Fully Assembled and Tested

Parametrics


28V, 1A Linear Li-Ion Battery Charger with Trickle Charge

The MP2602 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP2602 can tolerate an input surge up to 28V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring, reverse current blocking and trickle charge. The device also provides AC adapter power good and charge status indications to the system. MP2602 is available in 10-pin 3mm x 3mm QFN packages.


28V, 1A Linear, Li-Ion Battery Charger with Trickle Charge

The MP26023 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP26023 can tolerate an input surge up to 28V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring, reverse current blocking and trickle charge. The device also provides AC adapter power good and charge status indications to the system. MP26023 is available in 10-pin 3mm x 3mm QFN packages.


1A Linear Li-Ion Battery Charger with Trickle Charge

The MP26028 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP26028 can tolerate an input surge up to 20V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring, reverse current blocking, and trickle charge. The device also provides AC adapter power good and charge status indications to the system. MP26028 is available in a 10-pin 3mm x 3mm QFN package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.