EV2489DQ-00A

Active
Step-Down White LED Driver Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2489DQ-00A is an evaluation board for the MP2489DQ, a step-down converter designed in continuous current mode for driving the high brightness light emitting diodes (LEDs) from wide input voltage 8V-36V. If higher input voltage (up to 60V) is required, use B190 instead of B140 in D1-D5.

The MP2489 employs hysteretic control architecture to regulate a high accuracy LED current, which is measured through an external high-side current sensing resistor. Moreover, this control scheme provides optimized circuit stabilization and very quick response time without the loop compensation. Its low 200mV average feedback voltage reduces power loss and improves the converter efficiency.

The MP2489 implements PWM and Analog Dimming with DIM pin. The MP2489 includes under-voltage lockout function, thermal overload protection preventing damage in the event of an output overload.

Product Features

  • Internal 65V MOSFET
  • Wide 8V to 60V Input Range
  • High Efficiency (Up to 97%)
  • Hysteretic Control
  • PWM & Analog Dimming
  • 1000:1 PWM Dimming Resolution
  • UVLO, Thermal Shutdown

Parametrics


6V-60V 1A Buck LED Driver with Hysteretic Control , DC and PWM Dimming Control

The MP2489 is a high efficiency step-down converter designed in continuous current mode for driving the high brightness Light Emitting Diodes (LED) from wide input voltage 6V–60V. The MP2489 employs hysteretic control architecture to regulate a high accuracy LED current, which is measured through an external high-side current sensing resistor. Moreover, this control scheme provides optimized circuit stabilization and very quick response time without the loop compensation. Its low 202mV average feedback voltage reduces power loss and improves the converter efficiency.  The MP2489 implements PWM and analog dimming together with DIM pin.  The MP2489 includes thermal overload protection preventing damage in the event of an output overload.  The MP2489 is available in small QFN6 (3x 3mm), TSOT23-5 and SOIC8E packages.