EV2454-Q-00A

Active

36V, 0.6A Step Down Converter Evaluation Board

  • Quantity Price
  • 1
    $50.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2454-Q-00A is an evaluation board for the MP2454/MPQ2454, a frequency-programmable (350kHz to 2.3MHz) step-down switching regulator with integrated internal high-side high voltage power MOSFET. It efficiently outputs up to 0.6A, and has current-mode control for fast loop response.

The wide 3.3V-to-36V input range accommodates a variety of step-down applications in automotive-input environments. A 3.5μA shutdown-mode quiescent current allows for use in battery-powered applications. The device also has a high-duty cycle and low drop-out mode for automotive cold-crank conditions.

The MPQ2454 also achieves high power conversion efficiency over a wide load range by scaling down the switching frequency at light load conditions to reduce both switching and gate driving losses.

Frequency fold-back prevents inductor current runaway during start-up and short circuit. Thermal shutdown provides reliable, fault-tolerant operation. An open-drain power-good signal indicates the output is within its nominal voltage.

The EV2454-Q-00A is assembled and tested with QFN-10 (3mmx3mm) package.

Product Features

  • 60μA Operating Quiescent Current
  • Wide 3.3V-to-36V OperatingInputRange
  • 200mΩ Internal Power MOSFET
  • Up to 2.3MHz Programmable Switching Frequency
  • Stable with Ceramic Output Capacitors
  • Internal Compensation
  • External Soft-Start
  • > 90% Efficiency
  • Low Dropout Operation for Cold-crank
  • 3.5μA Low Shutdown Supply Current
  • Synchronize to External Clock
  • PowerGood Output
  • ProgrammablePowerGood Delay Time
  • Available in AEC-Q100 Grade 1
  • Fully Assembled and Tested

Parametrics


Industrial Grade, 36V, 0.6A, Low Iq Step-Down Converter with PG and External Soft Start

The MPQ2454 is a frequency-programmable (350kHz to 2.3MHz) step-down switching regulator with an integrated internal high-side, high-voltage power MOSFET. It outputs efficiently up to 0.6A and has current-mode control for fast loop response. 
The wide 3.3V to 36V input range accommodates a variety of step-down applications in automotive-input environments. A 3.5μA shutdown-mode quiescent current allows for use in battery-powered applications. Also, the device has a high duty cycle and low drop-out mode for automotive cold-crank conditions. 
The MPQ2454 achieves high-power conversion efficiency over a wide load range by scaling down the switching frequency at light-load conditions to reduce both switching and gate driving losses. 
Frequency foldback prevents inductor current runaway during start-up and short circuit. Thermal shutdown provides reliable, fault-tolerant operation. An open-drain power good (PG) signal indicates when the output is within its nominal voltage.
The MPQ2454 is available in MSOP-10 EP and QFN-10 (3mmx3mm) packages.

Configurable

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.