EV2386-G-00A

Active

24V, 8A, Low lQ Step-Down Converter Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2386-G-00A is an evaluation board for the MP2386, a fully integrated, high-frequency, synchronous, rectified, step-down switch mode converter. It offers a super compact solution to achieve 8A of continuous output current over a wide input supply range.

The MP2386 operates at high efficiency over a wide output current load range, based on MPS's proprietary switching loss reduction technique and internal low RON power MOSFETs. Adaptive constant-on-time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto-tune loop, combined with the remote differential sense, provides good load and line regulation.

Full protection features include OCP, OVP, UVP, and thermal shutdown.

The converter requires a minimal number of external components, and is available in a QFN (2mmx2mm) package.

Product Features

  • Wide 4.5V to 24V Operating Input Range
  • 105µA Low Quiescent Current
  • 8A Continuous Output Current
  • Adaptive COT for Fast Transient Response
  • DC Auto-Tune Loop and Remote Differential Sense
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Power Good Indication
  • Stable with POSCAP and Ceramic Capacitors
  • Internal Soft Start
  • Output Discharge
  • OCP, OVP, UVP, and Thermal Shutdown
  • Available in a QFN-11 (2mmx2mm) Package

Parametrics


24V, 8A, Low IQ, Synchronous Buck Converter

The MP2386 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. The MP2386 offers a super-compact solution that achieves 8A of continuous output current over a wide input supply range.

The MP2386 operates at high efficiency over a wide output current load range based on MPS’s proprietary switching loss reduction technique and internal low RDS(ON) power MOSFETs.

Adaptive constant-on-time (COT) control provides fast transient response and eases loop stabilization. The DC auto-tune loop combined with the remote differential sense provides good load and line regulation.

Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown.

The converter requires a minimal number of external components and is available in a QFN-11 (2mmx2mm) package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.