EV2370DJ-00A

Active

1.2A, 24V, 1.4MHz Step-Down White LED Driver Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2370DJ-00A is an evaluation board for the MP2370DJ, a monolithic step-down white LED driver with a built-in power MOSFET. It is configured for driving one 3W white LED device.

The MP2370 achieves 1.2A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown.

The MP2370 requires a minimum number of readily available standard external components.

The MP2370 is available in TSOT23-6 package.

Product Features

  • Wide 4.5V to 24V Operating InputRange
  • 1.2APeakOutput Current
  • 0.35Ω Internal Power MOSFET Switch
  • Up to 92% Efficiency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Available in TSOT23-6 Package
  • Fully Assembled and Tested

Parametrics


1.2A, 24V, 1.4MHz Buck WLED Driver

The MP2370 is a monolithic step-down white LED driver with a built-in power MOSFET. It achieves 1.2A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. The MP2370 requires a minimum number of readily available standard external components. The MP2370 is available in a TSOT23-6 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.