EV2325-J-00A

Active

High-Efficiency, 3A, 24V, 500kHz, Step-Down Switcher Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2325-J-00A demonstrates MPS’s MP2325, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP2325 offers a very compact solution to achieve 3A of continuous output current with excellent load and line regulation over a wide input supply range. The MP2325 has synchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features includes over-current protection (OCP) and thermal shutdown.

The MP2325 is available in a space-saving, 8-pin TSOT-23 package.

Product Features

  • Wide 4.5V to 24V Operating Input Range
  • 90mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
  • Low Quiescent Current
  • High-Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Frequency Sync from 200kHz to 2MHz External Clock
  • Power Save Mode in Light-Load Conditions
  • Internal Soft Start
  • Power Good Indicator
  • OCP Protection and Hiccup Mode
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-Pin TSOT-23 Package

Parametrics


3A, 24V, 500kHz, Synchronous Step-Down Converters With PG, Light Load Mode and Low Iq

The MP2325 is a high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A continuous output current over a wide input supply range with excellent load and line regulation. The MP2325 has synchronous mode operation for higher efficiency over output current load range. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down. The MP2325 requires a minimum number of readily available standard external components and is available in a space saving 8-pin TSOT23 package.

Configurable

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.