EV2322-D-00A
1A, 22V, Low IQ, Step-Down Converter Evaluation Board

-
Quantity Price
-
1$25.00 /unit
Arrives 3-4 business days.
Shipping only $5 per order.



View distributor pricing and availability
Product Description
The EV2322-D-00A evaluation board is designed to demonstrate the capabilities of MPS’s MP2322, a high light-load efficiency, synchronous, rectified, step-down, switch mode converter with built-in internal power MOSFETs. It offers a very compact solution to achieve 1A of continuous output current over a wide input supply range with excellent load and line regulation. The MP2322 switching edge is optimized for EMI reduction. Constnat-on-time (COT) control provides seamless mode transition and fast load transient response.
Full protection features include OCP, OVP, and thermal shutdown.
The MP2322 requires a minimal number of readily available, standard external components, and is available in a space-saving QFN-8 (1.5mmx2mm) package.
Product Features
- Wide 3V to 22V Operating Input Range
- 5µA Low IQ
- 1A Load Current, 500mA Trim Version
- 260mΩ/120mΩ RDS(ON) Internal Power MOSFETs
- High Efficiency from 100µA to 1A Load
- Power Save Mode in Light-Load Conditions
- 1.25MHz Switching Frequency
- tON Extension to Support Large Duty Cycle
- Power Good Indication
- EN Shutdown Discharge
- OCP and OVP Protection and Hiccup Mode
- Fast Load Transient Response
- Stable with Both Large-ESR Capacitor and Ceramic Capacitors
- Output Adjustable from 0.6V
- Available in a Small QFN-8 (1.5mmx2mm) Package
Parametrics

1A, 3-22V, 5μA IQ, Synchronous, Step-Down Converter in 1.5x2mm QFN
The MP2322 is a synchronous, rectified, step-down, switch-mode converter with built-in internal power MOSFETs and high light-load efficiency. The MP2322 offers a very compact solution that achieves 1A of continuous output current with excellent load and line regulation over a wide input supply range.
The MP2322 switching edge is optimized for EMI reduction. Constant-on-time (COT) control provides seamless mode transition and a fast load transient response.
Full protection features include over-current protection (OCP), over-voltage protection (OVP), and thermal shutdown.
The MP2322 requires a minimal number of readily available, standard, external components and is available in a space-saving QFN-8 (1.5mmx2mm) package.