EV2318-J-00A

New

High Efficiency, 24V, 2A, 2MHz, Synchronous Step-Down Converter Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2318-J-00A is an evaluation board for MP2318, a high frequency, synchronous, rectified, step-down converter with built-in Power MOSFETs. The MP2318 offers a very compact solution to achieve 2A continuous output current with excellent load and line regulation over a wide input supply range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features include over-current protection and thermal shutdown.

The MP2318 requires a minimum number of readily available standard external components and is available in a space saving 8-pin TSOT23 package.

Product Features

  • Wide 4.5V to 24V OperatingInputRange
  • 2A Continuous Load Current
  • 90mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
  • Fixed 2MHz Switching Frequency
  • High Efficiency Synchronous Mode Operation
  • External AAM pin for Power-Save Mode Programming
  • Internal Soft-Start
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 Package

Parametrics


2A, 24V, 2MHz, Synchronous Step-Down Converter With Light Load Mode

The MP2318 is a high frequency synchronous rectified step-down switch mode converter with built-in internal power MOSFETs. It offers a very compact solution to achieve 2A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down. The MP2318 requires a minimum number of readily available standard external components and is available in a space saving 8-pin TSOT23 package.

Configurable