EV2276-D-00A

Active

High-Efficiency, 8A, 16V, Synchronous Step-Down Converter Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2276 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution that achieves up to 8A of continuous output current with excellent load and line regulation over a wide input supply range. The MP2276 operates at high efficiency over a wide output current load range.

The MP2276 uses constant-on-time (COT) control for fast transient response and eased loop stabilization. Output voltage start-up is controlled by an internal 1.7ms timer, which can be increased by adding a capacitor on SS/TRK. An open-drain power good (PG) signal indicates when the output is within its nominal voltage range.

Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).

The MP2276 requires a minimal number of readily available, standard external components, and is available in a QFN-14 (2mmx3mm) package.

Product Features

  • Wide 2.7V to 16V Input Voltage Range
  • 8A Continuous Output Current
  • 24mΩ/10mΩ Low RDS(ON) Integrated Power MOSFETs
  • Adaptive Constant-On-Time (COT) for Ultra-Fast Transient Response
  • Stable with Zero-ESR Output Capacitor
  • Programmable Current Limit
  • Selectable Forced CCM or Pulse Skip Operation at Light Load
  • Excellent Load Regulation
  • Programmable Soft-Start Time from 1.7ms
  • Pre-Biased Start-Up
  • Selectable 600kHz, 1100kHz, or 2000kHz Switching Frequency
  • Hiccup Over-Current Protection (OCP)
  • Auto-Retry, Over-Voltage Protection (OVP), and Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a QFN-14 (2mmx3mm) Package

Parametrics


8A, 2.7-16V Input, High-Efficiency Synchronous Step-Down Converter with Programmable Current Limit and Soft Start Time Selectable Frequency and Mode of Operation

The MP2276 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution that achieves up to 8A of continuous output current with excellent load and line regulation over a wide input supply range. The MP2276 operates at high efficiency over a wide output current load range. The MP2276 uses constant-on-time (COT) control for fast transient response and eased loop stabilization. Output voltage start-up is controlled by an internal 1.7ms timer, which can be increased by adding a capacitor on SS/TRK. An open-drain power good (PG) signal indicates when the output is within its nominal voltage range. Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP). The MP2276 requires a minimal number of readily available, standard, external components and is available in a QFN-14 (2mmx3mm) package.

Configurable

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.