EV2160-QH-00A

Active

1.2A Peak, 6V, 3.5MHz Synchronous Step-Down Switcher Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2160-QH-00A is used for demonstrating the performance of MPS’s MP2160, a low voltage high switching frequency step-down switcher with built in power MOSFETs. MP2160 provides up to 1.2A peak highly efficient output with constant-on-time control for fast loop response.

MP2160 is ideal for powering portable equipment that runs from a single cell Lithium-ion (Li+)Battery. The output voltage can be regulated as low as 0.6V.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching related loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation.

MP2160 is available in QFN8 2.0x1.5mm package.

Product Features

  • Wide 2.5V to 6V OperatingInputRange
  • Up to1.2APeakOutput Current
  • 17μA Quiescent Current
  • 100mΩ and 60mΩ InternalPowerMOSFET
  • 3.5MHz CCM Switching Frequency
  • EN and Power Good for Power Sequencing
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Stable with Low ESR Ceramic Output Capacitors
  • Internal Soft-Start
  • Available in a QFN8 2.0x1.5mm  Package

Parametrics


1.2A Peak, 6V, 3.5MHz, COT, Synchronous Step-down Converter with PG in 2x1.5mm QFN

The MP2160 is a monolithic step-down switch mode converter with built-in internal power MOSFETs. It achieves 1.2A peak continuous output current from a 2.7V to 6V input voltage with excellent load and line regulation. The output voltage can be regulated as low as 0.6V. The Constant-On-Time control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown. The MP2160 is available in the small QFN8 1.5x2.0mm package and requires a minimum number of readily available standard external components. The MP2160 is ideal for a wide range of applications including High Performance DSPs, FPGAs, PDAs, portable instruments and DVD drivers.

Configurable

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.