EV2155-Q-00A

Active

High-Efficiency, Single-Inductor, Buck-Boost DC/DC Converter Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2155-Q-00A evaluation board is designed to demonstrate the capabilities of MPS’s MP2155.

The MP2155 is a highly efficient, low quiescent current buck-boost converter that operates from an input voltage above, below, and equal to the output voltage. The device provides power solution for products powered by a single-cell Lithium-Ion or multi-cell alkaline battery applications where the output voltage is within the battery voltage range.

The MP2155 operates with an input voltage from 2V to 5.5V to provide an adjustable output voltage (1.5V to 5V), and is available in QFN-10 (3mmx3mm) package.

Product Features

  • High Efficiency Up to 95%
  • Load Disconnect during Shutdown
  • 2V to 5.5V Input Voltage Range
  • Adjustable Output Voltage from 1.5V to 5V
  • 1MHz Switching Frequency
  • Pulse Skipping Mode at Light Load
  • Typical 80µA Quiescent Current
  • Internal Loop Compensation for Fast Response
  • Internal Soft Start
  • OTP, Hiccup Mode, SCP
  • Available in a Small QFN-10 (3mmx3mm) Package

Parametrics


High Efficiency Single Inductor Buck-Boost Converter with 2.2A Switches

The MP2155 is a highly efficient, low quiescent current Buck-Boost converter, which operates from input voltage above, below and equal to the output voltage. The device provides power solution for products powered by a one-cell Lithium-Ion or multi-cell alkaline battery applications where the output voltage is within battery voltage range. 

The MP2155 uses a current mode, fixed frequency PWM control for optimal stability and transient response. The fixed 1MHz switching frequency and integrated low RDS(ON) N-channel and P-channel MOSFETs minimize the solution footprint while maintaining high efficiency. 

To ensure the longest battery life MP2155 has an optional pulse skipping mode that reduces switching frequency under light load conditions. For other low noise applications where variable frequency power save mode may cause interference, the logic control input MODE pin forces fixed frequency PWM operation under all load conditions. 

The MP2155 operates with input voltage from 2V to 5.5V to provide adjustable output voltage (1.5V to 5V). With an input from 2.7V to 5.5V it can supply a maximum 1A current to load at 3.3V output voltage. The MP2155 is available in small QFN10-3x3mm package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.