EV2149-J-00A

Active

6V, Dual 1A Low Quiescent Current SYNC Buck Regulator

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2149-J-00A is used for demonstrating the performance of MPS’s MP2149, an internally compensated, 1MHz, fixed-frequency, dual-PWM, synchronous step-down regulator. The MP2149 is ideal for powering portable equipment that runs from a single cell Lithium-ion (Li+) batterydue to 45µA low quiescent current. The output voltage can be regulated to as low as 0.608V.

With peak current mode control and internal compensation, the MP2149 requires a minimum number of readily available, standard external components, and is available in an 8-pin TSOT23 package.

Product Features

  • Dual 1A Output Current
  • >93% Peak Efficiency
  • >80% Light Load Efficiency
  • Wide 2.7V to 6V Operating Input Range
  • 100mΩ and 40mΩ Internal Power MOSFET
  • 1MHz Fixed Switching Frequency
  • Adjustable Output from 0.608V to VIN
  • 180° Phase-Shifted Operation
  • 100% Duty Cycle Operation
  • 45µA Quiescent Current
  • Cycle-by-Cycle Over-Current Protection
  • Short-Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Available in an 8-Pin TSOT23 Package

Parametrics


6V, 1A Dual Channel, 1MHz, Low Iq, PWM Sync Buck with High Efficiency and TSOT23-8 package

The MP2149 is an internally-compensated, 1MHz fixed-frequency, dual PWM, synchronous, step-down regulator. The MP2149 operates from a 2.7V-to-6V input, generates an output voltage as low as 0.608V, and has a 45µA quiescent current that makes it ideal for powering portable equipment that runs on a single cell lithium-ion (Li+) battery. The MP2149 integrates dual 100mΩ high-side switches and 40mΩ synchronous rectifiers for high efficiency without an external Schottky diode. Peak-current mode control and internal compensation limits the minimum number of readily-available external components. Fault-condition protections include cycle-by-cycle current limiting and thermal shutdown. The MP2149 is available in an 8-pin TSOT23-8 package.

Configurable

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.