EV2141N-TF-00A

New

1A Synchronous Step-down Converter with 11µA Iq in a Tiny SOT

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2141N is a monolithic, step-down, switch-mode converter with built-in internal power MOSFETs. It achieves 1A continuous output current from a 2.3V-to-5.5V input voltage with excellent load and line regulation. The output voltage can be regulated to as low as 0.6V.

The Constant-On-Time control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown.

The MP2141N is available in a tiny SOT package and requires a minimal number of readily available standard external components.

The MP2141N is ideal for a wide range of applications including high performance DSPs, wireless power, portable and mobile devices, and other low-power systems.

Product Features

  • Low IQ: 11μA
  • 2.2MHz Switching Frequency
  • EN forPowerSequencing
  • PowerGood Only for Fixed Output Version
  • Wide 2.3V-to-5.5V OperatingInputRange
  • Output Adjustable from 0.6V
  • Up to 1A Output Current
  • 120mΩ and 80mΩ InternalPowerMOSFET Switches
  • Output Discharge
  • 100% Duty Cycle
  • Short-Circuit Protection with Hiccup Mode
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a Tiny SOT Package

Parametrics


1A, Synchronous, Step-Down Converter with 11µA Quiescent Current in SOT563

The MP2141N is a monolithic, step-down, switch-mode converter with built-in, internal power MOSFETs. It can achieve 1A of continuous output current from a 2.3V-to-5.5V input voltage range with excellent load and line regulation. The output voltage can be regulated as low as 0.6V.
The constant-on-time control scheme provides a fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown. 
The MP2141N is available in an ultra-small SOT563 package and requires a minimal number of readily available, standard, external components.
The MP2141N is ideal for a wide range of applications, including high-performance DSPs, wireless power, portable and mobile devices, and other low-power systems.

Configurable