EV2018-ZD-33-00A

New

16V, 500mA, Low Quiescent Current Line Regulator Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2018-ZD-33-00A is an evaluation board for the MP2018GZD-33, which is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 4.3V to 16V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage
allows operations at extremely low power levels. Therefore, the MP2018GZD-33 is ideal for the low power microcontrollers and the batterypowered equipments.

The EV2018-ZD-33-00A is a fully assembled and tested evaluation board. It generates a +3.3V output voltage at load current up to 500mA from 4.3V to 16V input range.

Product Features

  • 4.3V to 16V Input Range
  • 12μA Quiescent Supply Current
  • Stable With Low-value Output Ceramic Capacitor (> 0.47 μF)
  • 500mA Specified Current
  • Fixed Output Voltage
  • Output ±2% Accuracy Over Temperature
  • Specified Current Limit
  • Power Good
  • Programmable Power Good Delay
  • Thermal Shutdown and Short-Circuit Protection
  • -40°C to +125°C Specified Junction Temperature Range
  • Available in TO252-5 Package

Parametrics


16V, 500mA, Low Quiescent Current Linear Regulator

The MP2018 is a low-power linear regulator that supplies power to systems with high-voltage batteries. The MP2018 includes a wide 3V to 16V input voltage range, low dropout voltage, and low quiescent supply current. The low quiescent current and low dropout voltage allow the MP2018 to operate at extremely low power levels. Therefore, the MP2018 is ideal for low-power microcontrollers and battery-powered equipment.

The MP2018 provides two fixed output voltage options: 3.3V and 5.0V.

The regulator output current is limited internally, and the device is protected against short-circuit, overload, and over-temperature conditions. The MP2018 also includes thermal shutdown and current-limiting fault protection.

The MP2018 is available in a TO252-5 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.