EV2016DJ-00A

Active
42V Input Voltage, Low Power Adjustable Output Linear Regulator EV Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2016 is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 4V to 42V input range, low dropout voltage and low quiescent supply current.

The MP2016 provides excellent line transient response time and 50dB power supply rejection ratio (PSRR). The MP2016 can be set externally from 1.2V to 24V through 2 resistors divider.

The MP2016 also includes thermal shutdown and current limiting fault protection, and is available in TSOT23-5 and QFN-8 packages.

Product Features

  • 4V to 45V Input Range
  • 12µA Quiescent Supply Current
  • <1.5µA Shutdown Current
  • 1.2V to 24V Adjustable Output new bullet 30mA Output Current with 50mA Peak Current Limit
  • ±2% Accuracy
  • Thermal Shutdown
  • Available in Tiny TSOT23-5 & QFN8 Packages

Parametrics


42V, 30mA, Low Power Adjustable Output Linear Regulator

The MP2016 is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 4V to 42V input range, low dropout voltage and low quiescent supply current. The MP2016 provides excellent line transient response time and 50dB power supply rejection ratio (PSRR). The MP2016 can be set externally from 1.2V to 40V through a simple  resistor divider network. The MP2016 also includes thermal shutdown and current limiting fault protection. It is available in TSOT23-5 and QFN-8 packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.