EV2013B-33-J_Q_G-00A

Active

40V, 150mA, Low Quiescent Current Linear Regulator Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2013B-33-J_Q_G-00A is an evaluation board for the MP2013B-33, MPQ2013B-33, and MPQ2013B-33-AEC1, a low linear regulator that supplies power to systems with high-voltage batteries.

The MP2013B-33/MPQ2013B-33/MPQ2013B-33-AEC1 include a wide 4.3V to 40V input range, low-dropout voltage and low quiescent supply current. The low quiescent current and low-dropout voltage allows operations at extremely low power levels. Therefore, the MP2013B-33/MPQ2013B-33/MPQ2013B-33-AEC1 are ideal for the low-power microcontrollers and battery-powered equipment.

The EV2013B-33-J_Q_G-00A is a fully assembled and tested evaluation board. It generates a 3.3V output voltage at load currents up to 150mA from a 4.3V to 40V input range.

Product Features

  • 4.3V to 40V Input Range
  • 150mA Specified Current
  • 700mV Dropout at 150mA Load
  • Output ±2% Accuracy for QFN-8 Package
  • Specified Current Limit
  • Thermal Shutdown
  • -40°C to +125°C Specified Junction Temperature Range
  • Available in QFN-8 (3mmx3mm) Package

Parametrics


40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

The MPQ2013A is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MPQ2013A are ideal for the low power microcontrollers and the battery-powered equipments.
The MPQ2013A provides wide variety of fixed output voltage options (if request): 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, 5.0V; and also provides the output adjustable option (from 1.215V to 15V).
The regulator output current is internally limited and the device is protected against over-load and over-temperature conditions.
The MPQ2013A also includes thermal shutdown and current limiting fault protection, and is available in QFN-6 (2mmx2mm) and QFN-8 (3mmx3mm)packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.