EV2013A-J-Q-G-00A

Active

40V, 150mA, Low Quiescent Current Linear RegulatorEvaluation Board

  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV2013A-J_Q_G-00A is an evaluation board for the MP2013A, MPQ2013A and MPQ2013A-AEC1, a low power linear regulator that supplies power to systems with high voltage batteries.

MP2013A/MPQ2013A/MPQ2013A-AEC1 includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MP2013A/MPQ2013A/MPQ2013A-AEC1 is ideal for the low power microcontrollers and the battery-powered equipments.

The EV2013A-J_Q_G-00A is a fully assembled and tested evaluation board. It generates a +5V output voltage at load current up to 150mA from a 6V to 40V input range.

Product Features

  • 6V to 40VInputRange
  • 150mA Specified Current
  • 620mV Dropout at 150mA Load
  • Output ±2% Accuracy
  • Specified Current Limit
  • Thermal Shutdown
  • -40°C to +125°C SpecifiedJunctionTemperatureRange
  • Includes QFN6 (2x2mm) and QFN8 (3x3mm) Packages

Parametrics

  • PackageQFN-8 (3x3)

40V, 150mA, Low Quiescent Current Linear Regulator

The MP2013A is a low-power, linear regulator that supplies power to systems with high- voltage batteries. It includes a wide 2.5V to 40V input range, low-dropout voltage and low-quiescent-supply current. The low-quiescent current and low-dropout voltage allow operation at extremely low-power levels. The MP2013A is ideal for low-power microcontrollers and battery-powered equipment. The MP2013A provides a wide variety of fixed, output-voltage options: 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, and 5.0V, and it provides an adjustable output option (from 1.215V to 15V). The regulator output current is internally limited; the device is protected against over-load and over-temperature conditions. The MP2013A includes thermal shutdown (TSD) and current-limiting fault protection. It is available in QFN6 (2x2mm), and QFN8 (3x3mm) packages.


40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

The MPQ2013A is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MPQ2013A are ideal for the low power microcontrollers and the battery-powered equipments.
The MPQ2013A provides wide variety of fixed output voltage options (if request): 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, 5.0V; and also provides the output adjustable option (from 1.215V to 15V).
The regulator output current is internally limited and the device is protected against over-load and over-temperature conditions.
The MPQ2013A also includes thermal shutdown and current limiting fault protection, and is available in QFN-6 (2mmx2mm) and QFN-8 (3mmx3mm)packages.


40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

The MPQ2013A is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MPQ2013A are ideal for the low power microcontrollers and the battery-powered equipments.
The MPQ2013A provides wide variety of fixed output voltage options (if request): 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, 5.0V; and also provides the output adjustable option (from 1.215V to 15V). 
The regulator output current is internally limited and the device is protected against over-load and over-temperature conditions. 
The MPQ2013A also includes thermal shutdown and current limiting fault protection, and is available in QFN-6 (2mmx2mm) and QFN-8 (3mmx3mm)packages.


40V, 150mA, Low Quiescent Current Linear Regulator

The MPQ2013 is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MPQ2013 are ideal for the low power microcontrollers and the battery-powered equipments.

The MPQ2013 provides output-voltage adjustable version.

The regulator output current is internally limited and the device is protected against over-load and over-temperature conditions.

The MPQ2013 also includes thermal shutdown and current limiting fault protection, and is available in QFN8 (3x3mm) package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.