EV2013A-5-J-Q-G-00A

Active

40V, 150mA, Low Quiescent Current Linear RegulatorEvaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote

Product Description

The EV2013A-5-J_Q_G-00A is an evaluation board for the MP2013A-5, MPQ2013A-5 and MPQ2013A-5-AEC1, a low linear regulator that supplies power to systems with high voltage batteries.

MP2013A-5/MPQ2013A-5/MPQ2013A-5-AEC1 includes a wide 6V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the  MP2013A-5/MPQ2013A-5/MPQ2013A-5-AEC1 is ideal for the low power microcontrollers and the battery-powered equipments.

The EV2013A-5-J_Q_G-00A is a fully assembled and tested evaluation board. It generates a +5V output voltage at load current up to 150mA from a 6V to 40V input range.

Product Features

  • 6V to 40VInputRange
  • 150mA Specified Current
  • 600mV Dropout at 150mA Load
  • Output ±2% Accuracy
  • Specified Current Limit
  • Thermal Shutdown
  • -40°C to +125°C SpecifiedJunctionTemperatureRange
  • Includes QFN8 (3x3mm) Package

Parametrics

  • PackageQFN-8 (3x3)
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.