EV2013A-18-J_Q_G-00A

New
40V, 150mA, Low Quiescent Current Linear Regulator Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV2013A-18-J_Q_G-00A is an evaluation board for the MP2013A-18, MPQ2013A-18 and MPQ2013A-18-AEC1, a low linear regulator that supplies power to systems with high voltage batteries.

MP2013A-18/MPQ2013A-18/MPQ2013A-18-AEC1 includes a wide 2.8V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allows operations at extremely low power levels. Therefore, the MP2013A-18/MPQ2013A-18/MPQ2013A-18-AEC1 is ideal for the low power microcontrollers and the battery-powered equipments.

The EV2013A-18-J_Q_G-00A is a fully assembled and tested evaluation board. It generates a +1.8V output voltage at load current up to 150mA from a 2.8V to 40V input range.

Product Features

  • 2.8V to 40V Input Range
  • 150mA Specified Current
  • 700mV Dropout at 100mA Load
  • Output ±2% Accuracy for QFN8 Package
  • Specified Current Limit
  • Thermal Shutdown
  • -40°C to +125°C Specified Junction Temperature Range
  • Available in a QFN8 (3x3mm) Package

Parametrics


40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

The MPQ2013A is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MPQ2013A are ideal for the low power microcontrollers and the battery-powered equipments.
The MPQ2013A provides wide variety of fixed output voltage options (if request): 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, 5.0V; and also provides the output adjustable option (from 1.215V to 15V).
The regulator output current is internally limited and the device is protected against over-load and over-temperature conditions.
The MPQ2013A also includes thermal shutdown and current limiting fault protection, and is available in QFN-6 (2mmx2mm) and QFN-8 (3mmx3mm)packages.