EV174A-J-00A
Universal Input, Non-Isolated Off-Line Regulator With Improved EMI Performance Evaluation Board



-
Quantity Price
-
1$25.00 /unit
Arrives 3-4 business days.
Shipping only $5 per order.



View distributor pricing and availability
Product Description
The EV174A-J-00A Evaluation Board is designed to demonstrate the capabilities of MP174A. The MP174A is a primary-side constant voltage regulator, which provides accurate constant voltage (CV) regulation without Opto-coupler. It supports Buck, Buck-Boost, Boost and Flyback topologies.
The EV174A-J-00A Evaluation Board is designed as Buck application. EV174A-J-00A typically outputs 3.6W with a 12V/300mA load from 85VAC to 265VAC input.
The EV174A-J-00A has excellent efficiency and meets IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. Most of all, the radiation performance gets improved compared with MP174. MP174A features various protections, including thermal shutdown (TSD), VCC under-voltage lockout (UVLO),over-load protection (OLP), short-circuit protection (SCP), and open loop protection.
MP174AGJ is available in TSOT23-5 package.
Product Features
- Primary-Side non-isolated Constant Voltage (CV) Control
- < 30mW No-load power consumption
- Up to 3.6W output power
- Good EMI performance
- Limited Maximum Frequency
- Multiple Protections: SCP, OCP, OTP, OLD and VCC UVLO
- Low Cost and Simple External circuit
Parametrics

700V, Non-Isolated Offline Regulator, Up to 400mA Output Current with Improved EMI Performance
The MP174A is a primary-side regulator that provides accurate constant voltage (CV) regulation without an opto-coupler. It supports buck, buck-boost, boost, and flyback topologies. It has an integrated 700V MOSFET to simplify the structure and reduce costs. These features make it an ideal regulator for offline, low-power applications such as home appliances and standby power.
The device is a green mode operation regulator. Both the peak current and switching frequency decrease as the load decreases. This feature provides excellent efficiency at light-load and improves the overall average efficiency.
The MP174A has various protection features, including thermal shutdown (OTP), VCC under-voltage lockout (UVLO), over-load protection (OLP), short-circuit protection (SCP), and open-loop detection. It is available in small TSOT23-5 and SOIC-8 packages.