EV1740EC-00A

EOL

3W High Efficiency Mono Class-D Audio Amplifier EV Board

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV1740EC-00A is the evaluation board for the MP1740, a low-power mono BTL class-D audio amplifier. It is one of MPS’s products in a very small WLCSP package, high efficiency, and full bridge output structure capable of delivering 3W into 4Ω speaker.

The gain of this module is set at 2V/V, and can be easily programmed by changing the input resistors.

Product Features

  • 3W Into 4Ω with 5 V VIN @ 10% THD+N
  • Up to 90% Efficiency
  • 2.5V~5.5V Operation from a Single Supply
  • Module gain is set at 2V/V
  • THD+N = 0.1% @ 1.8W, 5V, 4Ω
  • Internal 250kHz Switching frequency
  • Low Noise (53μV Typical) with 5V VCC
  • 2mA Quiescent Current and 0.5μA Shutdown Current
  • Internal  thermal and short-circuit protection
  • Internal depop circuitry

Parametrics


3W High Efficiency Mono Class-D Audio Amplifier

The MP1740 is a high efficiency Class-D H-bridge audio amplifier. It utilizes a full bridge output structure capable of delivering 3W into 4O speaker. The device exhibits the high fidelity of a class AB amplifier with an efficiency of 91%. It also dramatically reduces solution size by integrating the following: 300mΩ (high side or low side) power MOSFETs (VCC=3.6V), Startup / Shutdown pop elimination, Short circuit protection, 9 Balls Wafer chip scale package (WLCSP) and requires a few external components. This amplifier also improves GSM power supply rejection, and operates on a single cellular Li-ion battery. The gain of this amplifier can be controlled easily by a few modification of external configuration while minimizing noise to 37 μVRMS.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.