EV174-S-00A

Active

Universal Input, Non-Isolated Off-line Regulator Evaluation Board for SOIC8 package

  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
SEE ALL BUYING OPTIONS
View distributor pricing and availability

Product Description

The EV174-S-00A Evaluation Board is designed to demonstrate the capabilities of MP174. The MP174 is a primary-side constant voltage regulator providing accurate constant voltage (CV) regulation without Opto-coupler. It supports Buck, Buck-Boost, Boost and Flyback topologies.

The EV174-S-00A Evaluation Board is designed as Buck application. EV174-S-00A typically drives a 3.6W with a 12V/300mA load from 85VAC to 265VAC, at 60/50Hz.

The EV174-S-00A has an excellent efficiency and meets IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. MP174 features various protections, including thermal shutdown (TSD), VCC under-voltage lockout (UVLO), over-load protection (OLP), short- circuit protection (SCP), and open loop protection.

MP174GS is available in SOIC8 package

Product Features

""• Primary-Side non-isolated Constant Voltage (CV) Control • Integrated 700V13.5? MOSFET • < 100mW No-load power consumption • Up to 3.6W output power • Peak-Current Control with Peak Current Compression • Low Vcc operating current • Limited Maximum Frequency • Frequency Foldback • Multiple Protections: SCP, OCP, OTP, and VCC UVLO • Low Cost and Simple External circuit • Internal high-voltage current source""

Parametrics


700V Non-Isolated Regulator up to 400mA Output Current

MP174 is a primary-side regulator that provides accurate constant voltage (CV) regulation without opto-coupler. It supports Buck, Buck-Boost, Boost and Flyback topologies. It has an integrated 700V MOSFET to simplify the structure and reduce costs. These features make it an ideal regulator for off-line low power applications, such as home appliances and standby power. MP174 is a green-mode operation regulator. Both the peak current and switching frequency decrease as the load decreases. This feature provides excellent efficiency at light load, and improves the overall average efficiency. MP174 features various protections, including thermal shutdown (OTP), VCC under-voltage lockout (UVLO), overload protection (OLP), short-circuit protection (SCP), and open loop protection. MP174 is available in small TSOT23-5 package and SOIC8 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.