EV1720DQ-00B

Active

2.7 W Mono Class D Low-EMI Audio Amplifier EV Board

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV1720DQ-00B is the evaluation board for the MP1720DQ-216, a low-power mono BTL class-D audio amplifier. MP1720DQ-216 is one of MPS’ products, which is low EMI, high efficiency, and full bridge output capable of delivering 2.7W into 4Ω speaker.

The EV board can also be used to evaluate the MP1720DQ-003, MP1720DQ-006, MP1720DQ-009 and MP1720DQ-012 (with IC replacement).

Product Features

  • Pass FCC-Radiated Emissions Standards with 24inch Cable without output filter
  • 2.7W Into 4Ω with 5 V VIN @ 10% THD+N
  • Up to 90% Efficiency
  • Flexible Switching Frequency setting
  • 2.5V~5.5V Operation from a Single Supply
  • Low Noise (53μV Typical) with 3.3 V VIN
  • Low Quiescent Current (4mA @3.3 V)

 

Parametrics


2.7W Mono Class D Low-EMI High-Efficiency Audio Amplifier

The MP1720 is a high efficiency Class-D audio amplifier. It utilizes a full bridge output structure capable of delivering 2.7W into 4Ω speaker. This device exhibits the high fidelity of a class AB amplifier with an efficiency of 90% which dramatically reduces solution size by integrating the following:

l  250mΩ power MOSFETs (VIN =3.3V)

l  Startup / Shutdown pop elimination

l  Short circuit /Thermal overload Protection

The MP1720 features a pin-selectable 1MHz or 1.3MHz frequency control or can be synchronized to an external clock source. The flexible switching frequency and internal EMI-reduction scheme eliminates the need for an   output LC filter and passes emission standards without filter & with considerable cable.

The MP1720 has five fixed gain options. MP1720-3: 3dB; MP1720-6: 6dB; MP1720-9: 9dB; MP1720-12: 12dB; MP1720-216: 21.6dB.

The MP1720 is available in 10-pin MSOP-EP and 10-pin QFN packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.