EV1720DQ-009-00A

Active

2.7W Low-EMI Mono Class D Audio Amplifier Evaluation Board

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV1720DQ-009-00A is the evaluation board for the MP1720DQ-009, a low-power mono BTL class-D audio amplifier. MP1720DQ-009 is one of MPS’ products, which is low EMI, high efficiency, and full bridge output.

The EV board can also be used to evaluate the MP1720DQ-003, MP1720DQ-006, MP1720DQ-012, and MP1720DQ-216 (with IC replacement).

Product Features

  • Pass FCC-Radiated Emissions Standards with 24inch Cable without output filter
  • 2.7W Into 4Ω with 5 V VIN @ 10% THD+N
  • Up to 90% Efficiency
  • Flexible Switching Frequency setting
  • 2.5V~5.5V Operation from a Single Supply
  • Low Noise (53μV Typical) with 3.3 V VIN
  • Low Quiescent Current (4mA @3.3 V)

Parametrics


2.7W Mono Class D Low-EMI High-Efficiency Audio Amplifier

The MP1720 is a high efficiency Class-D audio amplifier. It utilizes a full bridge output structure capable of delivering 2.7W into 4Ω speaker. This device exhibits the high fidelity of a class AB amplifier with an efficiency of 90% which dramatically reduces solution size by integrating the following:

l  250mΩ power MOSFETs (VIN =3.3V)

l  Startup / Shutdown pop elimination

l  Short circuit /Thermal overload Protection

The MP1720 features a pin-selectable 1MHz or 1.3MHz frequency control or can be synchronized to an external clock source. The flexible switching frequency and internal EMI-reduction scheme eliminates the need for an   output LC filter and passes emission standards without filter & with considerable cable.

The MP1720 has five fixed gain options. MP1720-3: 3dB; MP1720-6: 6dB; MP1720-9: 9dB; MP1720-12: 12dB; MP1720-216: 21.6dB.

The MP1720 is available in 10-pin MSOP-EP and 10-pin QFN packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.