EV172-S-00A

Active
Small, Universal Input, Non-Isolated Off-Line Regulator, Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote

Product Description

The EV172-S-00A Evaluation Board is designed to demonstrate the capabilities of MP172. The MP172 is a primary-side constant voltage regulator providing accurate constant voltage (CV) regulation without Opto-coupler. It supports Buck, Buck-Boost, Boost and Flyback topologies.

The EV172-S-00A Evaluation Board is designed as Buck application. EV172-S-00A typically drives 5V/120mA load from 85VAC to 265VAC, at 60/50Hz.

The EV172-S-00A has an excellent efficiency and meets IEC61000-4-5 2kV surge immunity and EN55022 conducted EMI requirements. MP172 features various protections, including thermal shutdown (TSD), VCC under-voltage lockout (UVLO), over-load protection (OLP), short- circuit protection (SCP), and open loop protection.

MP172 is available in TSOT23-5 and SOIC8 package.

Product Features

  • Primary-Side non-isolated Constant Voltage (CV) control
  • Integrated 700V/ MOSFET
  • Peak-Current control with peak current compression
  • Low VCC operating current
  • Limited maximum frequency
  • Frequency foldback
  • Multiple protections: SCP, OCP, OTP, and VCC UVLO
  • Low cost and simple external circuit
  • Internally biased VCC

Parametrics