EV155-J-00A

Active
Energy Efficient Off-line Regulator, EV Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP155 is a primary-side regulator that provides accurate constant voltage regulation without the opto-coupler, and supports buck, buck-boost, and flyback topologies. An integrated 500V MOSFET simplifies the structure and reduces costs. These features make it a competitive candidate for off-line low-power applications, such as home appliances and standby power.

The MP155 is a green-mode operation regulator. Both the peak current and the switching frequency decrease as the load decreases. As a result, it offers excellent efficiency performance at light load, thus improving the overall average efficiency.

The MP155 features various protections such as thermal shutdown (TSD), VCC under-voltage lockout (UVLO), overload protection (OLP), short-circuit protection (SCP), and open loop protection.

The MP155 is available in the TSOT23-5 package.

Product Features

  • Primary-side constant voltage (CV) control, supporting buck, buck-boost and flyback topologies
  • Integrated 500V/20? MOSFET
  • < 100mW No-load power consumption
  • Up to 3W output power
  • Maximum DCM output current of 130mA
  • Maximum CCM output current of 220mA
  • Low VCC operating current
  • Frequency foldback
  • Maximum frequency limit
  • Peak current compression
  • Internal high-voltage current source
  • Internal 350ns leading-edge blanking
  • Thermal shutdown (auto restart)
  • VCC under-voltage lockout with hysteresis (UVLO)
  • Timer-based overload protection.
  • Short circuit protection
  • Open loop protection

Parametrics


Offline Primary Side 3W Regulator, 100mW No-Load Power

The MP155 is a primary-side regulator that provides accurate constant voltage regulation without the opto-coupler, and supports buck, buck-boost, and flyback topologies. An integrated 500V MOSFET simplifies the structure and reduces costs. These features make it a competitive candidate for off-line low-power applications, such as home appliances and standby power. The MP155 is a green-mode operation regulator. Both the peak current and the switching frequency decrease as the load decreases. As a result, it offers excellent efficiency performance at light load, thus improving the overall average efficiency. The MP155 features various protections such as thermal shutdown (TSD), VCC under-voltage lockout (UVLO), overload protection (OLP), short-circuit protection (SCP), and open loop protection. The MP155 is available in the TSOT23-5 and SOIC8 packages.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.