EV1519DQL-00A

Active

1x, 1.5x, 2x High Efficiency Charge Pump 3 White LED Driver Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV1519DQL-00A is an evaluation board for the MP1519, a fully automatic driver for powering three white LEDs, with up to 4V forward voltage, from a single Li-Ion or three NiMH cells. The driver performs all of the sensing and control to run the LEDs at an optimum charge pump ratio for efficiency without an expensive inductor. The driver allows PWM operation to support brightness control.

The tiny 3mm x 3mm QFN16 package and small external capacitors allow for the most compact white LED solution available.

Product Features

  • 2% LED Current Matching
  • High Efficiency (>93%)
  • Current Source Outputs
  • No Ballast Resistors Required
  • 1x, 1.5x and 2x Automatic Modes
  • Constant Frequency Operation
  • Automatic LED Detection
  • High and Low Frequency PWM Capability
  • 2.5V to 5.5V Operation
  • Less than 1μA Leakage during Shutdown
  • Detects Changes inBatteryLevel
  • No External Schottky Diode Required
  • Soft-Start and Soft Switching Operation

Parametrics


Charge Pump 4-Channel WLED Driver

The MP1519 is a fully automatic driver for powering four white LEDs, with up to 4V forward voltage, from a single Li-Ion or three NiMH cells. The driver performs all of the sensing and control to run the LEDs at an optimum charge pump ratio for efficiency without an expensive inductor. The driver allows PWM operation to support brightness control. The tiny 3mm x 3mm QFN16 package and small external capacitors allow for the most compact white LED solution available.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.