USB Switches

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Fault Flag
Rds(on) (mΩ)
Output Discharge
Grade
Package
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Fault Flag
Rds(on) (mΩ)
Output Discharge
Grade
Package
0.65
0.75
1
1.1
1.25
1.5
2.3
3.35
Prog.
Active High
Active Low
-
Over Current,Active Low
Over Current,Active Low,Over Temperature
Over Current,Over Temperature
Over Temperature
115
32
43
44
80
85
88
90
No
Yes
Catalog
MSOP-8
MSOP-8E
QFN-10 (1.5x2)
SOIC-8
TQFN-6 (2x2)
TSOT23-5
TSOT23-6
TSOT23-8
UTQFN-4
MP5030
ACTIVE

USB Charging Port Controller with Current Limit Switch, Supporting Type-C 5V and QC 3.0 Modes

3.6 14 3 3.35 220 1 32 No Catalog QFN-10 (1.5x2)
MP5030D
NEW

USB Charging Port Controller with Load Detection Supporting CDP, DCP Modes

14 3 3.35 250 1 32 Catalog QFN-10 (1.5x2)
MP5036
NEW

12V, 0.4A to 5A, Current Limit Switch with 15V Over-Voltage Clamp in TSOT23 Package

2.9 14 5 Prog. 72 1 Active High 43 Catalog TSOT23-6
MP5036A
NEW

5V, 0.4A to 5A Current Limit Switch with 5.75V Over-Voltage Clamp

2.9 5.5 5 Prog. 50 1 Active High 43 Catalog TSOT23-6
MP5032
ACTIVE

Quick Charge 3.0 Controller with Integrated Current Limit Switch

3.6 14 3 Prog. 250 Active High Over Current,Over Temperature 32 No Catalog TSOT23-8
MP62055
ACTIVE

3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch

2.7 5.5 0.5 1.1 90 1 Active High Over Current,Active Low 115 No Catalog TSOT23-5
MP62061
ACTIVE

3.3V/5V, Single-Channel 700mA Current-Limited Power Distribution Switch

2.7 5.5 0.7 1 140 1 Active High Over Current,Active Low 80 No Catalog MSOP-8E
MP62071
ACTIVE

3.3V/5V, Single-Channel 0.8A Current-Limited Power Distribution Switch

2.7 5.5 0.8 1.25 140 1 Active High Over Current,Active Low 90 No Catalog MSOP-8E
MP62550
ACTIVE

Precision 60mA-1.7A Programmable Current-Limited Power Distribution Switch

2.5 5.5 1.5 Prog. 125 1 Active Low Over Current,Active Low,Over Temperature 88 No Catalog TQFN-6 (2x2), TSOT23-6
MP62551
ACTIVE

Precision Adjustable Current-Limited Power Distribution Switch

2.5 5.5 1.5 Prog. 125 1 Active High Over Current,Active Low,Over Temperature 88 No Catalog TQFN-6 (2x2), TSOT23-6
MP6233
ACTIVE

3.3V/5V, Dual-Channel 1.5A Current-Limited Power Distribution Switch

2.7 5.5 1.5 2.3 140 2 Active High Over Current,Active Low 85 No Catalog MSOP-8E
MP62340
ACTIVE

3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches

2.7 5.5 1 1.5 140 2 Active Low Over Current,Active Low 80 No Catalog SOIC-8
MP62340-1
ACTIVE

3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches with Output Discharge

2.7 5.5 1 1.5 140 2 Active Low Over Current,Active Low 85 Yes Catalog SOIC-8
MP62341
ACTIVE

3.3V/5V, Dual-Channel 1A Current-Limited Power Distribution Switches

2.7 5.5 1 1.5 140 2 Active High Over Current,Active Low 80 No Catalog MSOP-8E, SOIC-8
MP62351
ACTIVE

3.3V/5V, Dual-Channel, 500mA Current-Limited Power Distribution Switches With Output Discharge

2.7 5.5 0.5 0.75 140 2 Active High Over Current,Active Low 85 Yes Catalog SOIC-8
MP5034
ACTIVE

USB Charging Port Controller Integrating Quick Charge 3.0 Protocol

3.6 14 250 1 Active High Over Temperature Catalog TSOT23-8
MP5030C
ACTIVE

USB Charging Port Controller with  Current Limit Switch, Supporting CDP, DCP, and Quick Charge 3.0 Modes

14 3 3.35 250 1 32 Catalog QFN-10 (1.5x2)
MP62130
NRFND

3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 0.5 0.65 95 1 Active Low Over Current,Active Low 90 Yes Catalog MSOP-8, SOIC-8
MP62131
NRFND

3.3V/5V, Single-Channel 500mA Current-Limited Power Distribution Switch with Output Discharge

2.7 5.5 0.5 0.65 95 1 Active High Over Current,Active Low 90 Yes Catalog MSOP-8, SOIC-8
MP6219
NRFND
5V, 1A/2A Programmable Current Limit Power Distribution Switch
2.7 5.5 2 Prog. 1500 1 Active High - 44 No Catalog
MP62041-1
EOL
1.7V- 5.5V, Ultra- Small, Single-Channel 2A Current-Limited Power Distribution Switch with Output Discharge
1.7 5.5 2 2 1 Active High - 85 Yes Catalog UTQFN-4
No more part left for display.