Load Switches

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Rds(on) (Ω)
Special Features
Grade
Package
MPL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (typ) (µA)
Channels
Enable
Rds(on) (Ω)
Special Features
Grade
Package
1
2
3
Adjustable Start-Up Slew Rate
Current Monitoring
Integrated NTC Interface
Output Discharge
Parallel Connect Dual Channels
Power Good
Power Good for Input Voltage
Programmable Current Limit
Reverse-Block Connection
Transportation Mode
Catalog
CSP-8 (1.05x1.6)
QFN-12 (2x2)
QFN-18 (2x3)
SOT563
TQFN-8 (2.0x1.5)
TSOT23-8
Has MPL
MP5094
ACTIVE

Dual-Channel 12V/5V Current-Limit Switch with Output Over-Voltage Clamp in Small 3x3mm TSOT23-8 Package

5/12 16/24 2.95/2.18 4/3 110 2 3 Catalog TSOT23-8 0
MP5073
ACTIVE

2A, 5.5V load switch with Programmable current limit, PG, slew rate control and output discharge

0.5 5.5 2 2 180 1 3 Output Discharge, Power Good, Programmable Current Limit Catalog QFN-12 (2x2) 0
MP5083
ACTIVE

2A, 5.5V load switch with +/-5% current monitoring, PG, slew rate control and output discharge

0.5 5.5 2 2 180 1 3 Current Monitoring, Output Discharge, Power Good Catalog QFN-12 (2x2) 0
MP5077
ACTIVE

7A, 5.5V load switch with Programmable current limit, slew rate control and output discharge

0.5 5.5 7 7 220 1 3 Output Discharge, Programmable Current Limit Catalog QFN-12 (2x2) 0
MP5087
ACTIVE

7A, 5.5V load switch with +/-5% current monitoring, PG, slew rate control and output discharge

0.5 5.5 7 7 220 1 3 Current Monitoring, Output Discharge, Power Good Catalog QFN-12 (2x2) 0
MP5087A
ACTIVE

7A, 5.5V load switch with Programmable current limit, slew rate control, output discharge and PGin

0.5 5.5 7 7 220 1 3 Output Discharge, Power Good for Input Voltage, Programmable Current Limit Catalog QFN-12 (2x2) 0
MP5086
ACTIVE

7A, 5.5V Load Switch with Current Monitoring and NTC Comparator

2.3 5.5 7 7 240 1 3 Current Monitoring, Integrated NTC Interface, Transportation Mode Catalog QFN-12 (2x2) 0
MP5092
ACTIVE

Dual 7.5A, 5.5V Programmable Current low Rdson load switch with Output Discharge

0.5 5.5 7.5 7.5 220 2 3 Adjustable Start-Up Slew Rate, Output Discharge, Programmable Current Limit Catalog QFN-18 (2x3) 0
MP5075
ACTIVE

5.5V, 2.4A, Low RDS(ON) Load Switch

3 5.5 2.4 3 230 1 3 Output Discharge Catalog SOT563 0
MP5075L
ACTIVE

5.5V, 1A, Low RDS(ON) Load Switch

3 5.5 1 1.4 230 1 3 Output Discharge Catalog SOT563 0
MP5090
ACTIVE

Low IQ Dual Channel 3A/2A Load Switch

0.5 5.5 2 3.6 40 2 3 Output Discharge, Parallel Connect Dual Channels, Reverse-Block Connection Catalog CSP-8 (1.05x1.6), TQFN-8 (2.0x1.5) 0
MP5095
ACTIVE

Low IQ Dual Channel 2.5A Load Switch

0.5 5.5 2.5 2.75 40 2 3 Output Discharge, Parallel Connect Dual Channels, Reverse-Block Connection Catalog TSOT23-8 0
No more part left for display.