LCD Bias Supply

Thermal Performance
High efficiency
packaging technology
Extensive Protections
Superior system reliability

Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
Isw Limit (A)
Vin (min) (V)
Vin (max) (V)
fsw (kHz)
Votg (max) (V)
Internal Power MOSFET Rds(on) (mΩ)
Efficiency (max) (%)
Grade
Package
Typical LCD Screen Sizes
MPL
Isw Limit (A)
Vin (min) (V)
Vin (max) (V)
fsw (kHz)
Votg (max) (V)
Internal Power MOSFET Rds(on) (mΩ)
Efficiency (max) (%)
Grade
Package
Typical LCD Screen Sizes
Catalog
Industrial
Automotive
QFN-10 (1.4x1.8)
QFN-16 (3x3)
TSSOP16
Small (<10")
Medium (10"-29")
Has MPL
MP5610
ACTIVE

2.7V-5.5Vin, 1.2MHz, Dual Channel LCD Bias Supply for Smart Phone and Tablet

0.315 2.7 5.5 1200 5.8 500 90 Catalog QFN-10 (1.4x1.8) Small (<10"), Medium (10"-29") 0
MP1530
ACTIVE
Triple Outputs Boost Plus Linear Regulators for TFT Bias
2.8 2.7 5.5 1400 22 250 95 Catalog QFN-16 (3x3), TSSOP16 0
MP1531
ACTIVE
Low Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
0.5 2.7 5.5 250 22 250 95 Catalog QFN-16 (3x3), TSSOP16 0
MPQ1530
ACTIVE
Industrial Grade, Triple Outputs Boost Plus Linear Regulators for TFT Bias
3.6 2.7 5.5 1400 22 250 95 Industrial QFN-16 (3x3) 0
MPQ1530-AEC1
ACTIVE
Triple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
3.6 2.7 5.5 1400 22 250 95 Automotive QFN-16 (3x3) Small (<10"), Medium (10"-29") 0
No more part left for display.