MP2333H

New

4.2V - 18V Input, 3A, 1.2MHz Synchronous Buck Converter with Power Good and Soft Start in SOT583 (1.6mmx2mm) Package



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2333H is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. The MP2333H offers a very compact solution that achieves 3A of continuous output current with excellent load and line regulation over a wide input range. The MP2333H uses synchronous mode operation for higher efficiency over the output current load range.

Constant-on-time (COT) control operation provides very fast transient response, easy loop design, and very tight output regulation.

Full protection features include short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), and thermal shutdown.

The MP2333H requires a minimal number of readily available, standard external components and is available in a space-saving SOT583 package.

Product Features

  • Wide 4.2V to 18V Operating Input Range
  • 75mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
  • 200µA Low IQ
  • High-Efficiency Synchronous Mode Operation
  • Fast Load Transient Response
  • 1.2MHz Switching Frequency
  • TON Extension
  • Forced PWM Operation
  • Programmable Soft-Start Time
  • Power Good (PG) Indication
  • Over-Current Protection (OCP) and Hiccup
  • Pre-Bias Start-Up
  • Thermal Shutdown
  • Available in a SOT583 (1.6mmx2.0mm) Package

Parametrics

  • fsw (max) (kHz)1200
  • Vin (min) (V)4.2
  • Vin (max) (V)18
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4
  • Vfb (typ) (V)0.805
  • Iq (typ) (mA)0.2
  • Regulated Outputs1
  • Vout (max) (V)13
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageSOT583
  • Control ModeCOT
  • Common FeaturesExternal Soft Start, Forced CCM, Power Good, Synchronous Rectification

High-Efficiency, 1.2MHz, 3A, 18V. Step-Down ConverterEvaluation Board

The EV2333H-TL-00AEvaluation Board is designed to demonstrate the capabilities of MPS’ MP2333H, a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 3A continuous output current over a wide input range, with excellent load and line regulation. The MP2333H has synchronous-mode operation for higher efficiency over the output current-load range.

Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.

Full protection features include SCP, OCP, UVP, and thermal shutdown.

The MP2333H requires a minimal number of readily-available, standard, external components and is available in a space-saving SOT583 (1.6mmх2.1mm) package.

$25.00 + tax


Reference Materials