MP1477H

New
17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP1477H is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. The MP1477H offers a very compact solution that achieves 3A of continuous output current with excellent load and line regulation over a wide input range. The MP1477H uses synchronous-mode operation for higher efficiency over the output current-load range. Constant-on-time (COT) control operation provides very fast transient response, easy loop design, and very tight output regulation.
Full protection features include short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), and thermal shutdown. The MP1477H requires a minimal number of readily available, standard, external components and is available in a space-saving SOT563 (1.6mmх1.6mm) package.

Configurable

Product Features

  • Wide 4.2V to 17V Operating Input Range
  • 58mΩ/25mΩ Low RDS(ON) Internal Power MOSFETs
  • 200µA Low IQ 
  • High-Efficiency Synchronous Mode Operation
  • Forced PWM Mode Operation
  • Fast Load Transient Response
  • 1.2MHz Switching Frequency
  • Internal Soft Start (SS)
  • Over-Current Protection (OCP) and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a SOT563 (1.6mmх1.6mm) Package

Parametrics

  • fsw (max) (kHz)1200
  • Vin (min) (V)4.2
  • Vin (max) (V)17
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4
  • Vfb (V)0.805
  • Iq (typ) (mA)0.2
  • Regulated Outputs1
  • Vout (max) (V)10
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageSOT563
  • Control ModeCOT
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification

High-Efficiency, 1.2MHz, 3A, 17V Step-Down ConverterEvaluation Board

The EV1477H-TF-00BEvaluation Board is designed to demonstrate the capabilities of MPS’ MP1477H, a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 3A continuous output current over a wide input range, with excellent load and line regulation. The MP1477H has synchronous-mode operation for higher efficiency over the output current-load range.

Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.

Full protection features include SCP, OCP, UVP, and thermal shutdown.

The MP1477H requires a minimal number of readily-available, standard, external components and is available in a space-saving SOT563 (1.6mmх1.6mm) package.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.