EV2223-J-00A

Active

Dual Channel 3A/2A, 18V, 540kHz Synchronous, Step-Down Converter In a 8-Pin TSOT 23

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2223 is a dual channel synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A/2A continuous output current over a wide input supply range.

Two channels operate with 180˚ out-of-phase to minimize the input capacitor and alleviate EMI. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include hiccup mode OCP and thermal shut down.

Other features include power save mode at light load, and separate enable for power sequence control.

The MP2223 requires a minimum number of readily available standard external components and is available in a space saving 8-pin TSOT23-8 package.

Product Features

  • Wide 4.5V to 18V OperatingInputRange
  • 70mΩ/50mΩ for CH1, 100mΩ/60mΩ for  CH2, Low Rds(on) Internal Power MOSFETs
  • Up to 3A (CH1) and 2A (CH2) Maximum Continuous Output Current
  • 180˚ out-of-phase Operation
  • Power Save Mode for Light Load
  • 540kHz Fixed Switching Frequency
  • OCP Protection and Hiccup
  • OVP Protection
  • Thermal Shutdown
  • Both Channel Output Adjustable from 0.8V
  • Available in a TSOT23-8 Package

Parametrics

  • IC Supported 1MP2223

18V, Dual-Channel 3A/2A, 540kHz, Synchronous, Step-Down Converter in 8-Pin TSOT23 Package

The MP2223 is a dual-channel, synchronous, rectified, step-down, switch-mode converter with built-in, internal power MOSFETs. The MP2223 offers a very compact solution that achieves 3A/2A of continuous output current over a wide input supply range.

Two channels operate 180° out-of-phase to minimize the input capacitor and alleviate EMI. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include hiccup mode over-current protection (OCP) and thermal shutdown.

Other features include power-save mode (PSM) at light load and a separate enable control (EN) for power-sequence control.

The MP2223 requires a minimal number of readily available, standard, external components and is available in a space saving 8-pin TSOT23 package.