Digital Switching Regulator

Design Flexibility
Digital interface,
wide input voltage range
Simplifies Design
Digital voltage scaling (DVS)
& telemetry
Leading Power Density
High efficiency & reliability

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
Regulated Outputs
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
Common Features
Special Features
Control Mode
Package (mm)
Grade
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
Regulated Outputs
MPS
1% Reference Voltage Accuracy
300kHz, 500kHz, 800kHz, and 1MHz Switching Frequency
Configurable Output Voltage
Configurable Soft Start and Soft Shutdown
Differential Output Voltage Remote Sense
External Soft Start
Internal Soft Start
Light-Load Efficiency
OCP with Hiccup and Latch-Off
Open-Drain Power Good (PG) Indication
Output OVP
Output Voltage Adjustable from 0.3V
Power Good (PG)
Selectable PSM/FCCM
Synchronous Rectification
True Remote Sense
1% Internal Reference Accuracy
16 Selectable I2C Addresses
4 Selectable I2C Addresses
5% Accuracy Output Voltage and Output Current Readback via I2C
5% Accuracy VOUT and IOUT Monitoring via the I2C
7 Selectable I2C Addresses
Adjustable Frequency, Current Limit, and Power Good Alert via the I2C
Adjustable Frequency, Mode, Current Limit, and I2C Address
Configurable Frequency
Configurable Output Voltage
Configurable Over-Current Limit
Configurable Soft Start
Differential Output Voltage Remote Sense
Dynamic Voltage Scaling
Fast Transient Response Time
Full Protections Including OCP, OVP, UVP, UVLO, and OTP
High Performance
I2C Interface
I2C-Configurable VREF from 0.6V to 1.108V in 4mV Steps with Slew Rate Control
OCP, OVP, UVP, UVLO, and OTP
Output Current Limit
PMBus(TM) Interface
Selectable Current Limit
Selectable PFM/Forced PWM
Selectable PFM/PWM Mode
Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit via the I2C
Selectable Power-Save Mode
Single-Phase or Multi-Phase Operation
TEC Current Monitor
Hysteretic        
COT Control
Current Mode
MCOT
LGA-26 (3x4)
QFN-12 (2x2)
QFN-14 (2x3)
QFN-14 (3x3)
QFN-14 (3x4)
QFN-15 (2x3)
QFN-15 (3x3)
QFN-16 (2x3)
QFN-21 (3x4)
TLGA-28 (3x4)
TLGA-36 (5x5)
TQFN-25 (4x5)
WLCSP-20 (1.6x2)
Catalog
Is MPSafe Has MPL Product URL
     
MP8869H

18V, 12A, High-Efficiency, Wide-Input, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface

2.85 18 12 0.42 0.72 1250
External Soft Start, OCP with Hiccup and Latch-Off, Open-Drain Power Good (PG) Indication, Output OVP
1% Internal Reference Accuracy, 4 Selectable I2C Addresses, 5% Accuracy VOUT and IOUT Monitoring via the I2C, I2C-Configurable VREF from 0.6V to 1.108V in 4mV Steps with Slew Rate Control, Selectable PFM/PWM Mode, Adjustable Frequency, and Current Limit via the I2C
COT Control QFN-14 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8869h.html
MP2422B

24V, 25A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP

3.6 24 25 0.23 0.4 1000
1% Reference Voltage Accuracy, 300kHz, 500kHz, 800kHz, and 1MHz Switching Frequency, Differential Output Voltage Remote Sense, Output Voltage Adjustable from 0.3V
7 Selectable I2C Addresses, Adjustable Frequency, Current Limit, and Power Good Alert via the I2C, Configurable Soft Start, OCP, OVP, UVP, UVLO, and OTP, Selectable PFM/Forced PWM
COT Control TLGA-36 (5x5) Catalog 1 0 https://www.monolithicpower.com/en/mp2422b.html
MP2421B

24V, 20A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP

3.6 24 20 0.23 0.4 1000
1% Reference Voltage Accuracy, 300kHz, 500kHz, 800kHz, and 1MHz Switching Frequency, Differential Output Voltage Remote Sense
7 Selectable I2C Addresses, Adjustable Frequency, Current Limit, and Power Good Alert via the I2C, Configurable Soft Start, Full Protections Including OCP, OVP, UVP, UVLO, and OTP
COT Control TLGA-28 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp2421b.html
MP8850

2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface

2.9 5.5 30 3.3 2500
Configurable Output Voltage, Configurable Soft Start and Soft Shutdown, Selectable PSM/FCCM, True Remote Sense
Single-Phase or Multi-Phase Operation MCOT LGA-26 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/mp8850.html
MP8846
6A, 8V High Efficiency Synchronous Step-Down Converter with I2C Interface
4.5 8 6 0.5 0.6 1600
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-15 (3x3) Catalog 0.6 5.2 9.5 0.95 1 1 0 https://www.monolithicpower.com/en/mp8846.html
MP8845

5A, 6V Highly-Efficiency, Synchronous, Step-Down Switcher with I2C Interface

2.7 6 5 0.28 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Dynamic Voltage Scaling, I2C Interface, Selectable Power-Save Mode
Hysteretic         WLCSP-20 (1.6x2) Catalog 0.6 1.1 7.5 1 1 0 https://www.monolithicpower.com/en/mp8845.html
MP8867
8A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
Buy On MPS 4.5 17 8 0.56 0.6 1500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-14 (3x4) Catalog 0.6 5.5 10 0.95 1 1 0 https://www.monolithicpower.com/en/products/mp8867.html
MP8868

10A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface

Buy On MPS 4.5 17 10 0.56 0.6 1500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-14 (3x4) Catalog 0.6 5.5 14 0.95 1 1 0 https://www.monolithicpower.com/en/mp8868.html
MP8847
6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
Buy On MPS 2.7 6 6 0.3 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Dynamic Voltage Scaling, I2C Interface, Selectable Power-Save Mode
Hysteretic         QFN-14 (2x3) Catalog 0.6 1.235 9 1 1 0 https://www.monolithicpower.com/en/mp8847.html
MP8869S
2.85-18V, 12A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
Buy On MPS 2.85 18 12 0.42 0.72 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) Catalog 0.6 5.5 14 1 0 https://www.monolithicpower.com/en/mp8869s.html
MP8865
6A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
Buy On MPS 4.5 21 6 0.5 0.6 1600
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-15 (3x3) Catalog 0.6 5.2 9.5 0.95 1 1 0 https://www.monolithicpower.com/en/mp8865.html
MP8861
2.85V - 18V, 6A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
Buy On MPS 2.85 18 6 0.42 0.72 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) Catalog 0.6 5.5 8.5 1 1 0 https://www.monolithicpower.com/en/mp8861.html
MP8854

2.85V - 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface

Buy On MPS 2.85 18 4 0.42 0.72 500
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8854.html
MP8870
MPL

18V, 15A, Synchronous Step-Down Converter with Configurable System Settings via I2C and MTP

Buy On MPS 3 18 15 0.06 0.3 Prog
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Adjustable Frequency, Mode, Current Limit, and I2C Address, Differential Output Voltage Remote Sense, Fast Transient Response Time, High Performance, I2C Interface
COT Control QFN-21 (3x4) Catalog 1 1 https://www.monolithicpower.com/en/products/mp8870.html
MP8833A

1.5A Thermoelectric Cooler Controller with I2C Interface

Buy On MPS 2.7 5.5 1.5 1 1100 Internal Soft Start Configurable Frequency, I2C Interface, TEC Current Monitor QFN-16 (2x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8833a.html
MP8869N

18V, 12A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface

Buy On MPS 2.85 18 12 0.42 0.72 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp8869n.html
MP8853
MPL
2.85V to 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with I2C Interface
Buy On MPS 2.85 18 4 0.42 0.72 (default), selectable from 0.6V to 1.108V with 4mV/step 500kHz (default), 750kHz, 1000kHz, or 1250kHz selectable Power Good (PG), Synchronous Rectification
16 Selectable I2C Addresses, Configurable Frequency, Configurable Output Voltage, Configurable Over-Current Limit, I2C Interface, Selectable Power-Save Mode
COT Control QFN-14 (3x3) Catalog 1 1 https://www.monolithicpower.com/en/products/mp8853.html
MP8864
4A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
Buy On MPS 4.5 21 4 0.5 0.6 1600
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Power-Save Mode
Current Mode QFN-15 (3x3) Catalog 0.6 5.2 7.5 0.95 1 1 0 https://www.monolithicpower.com/en/products/power-management/switching-converters-controllers/step-down-buck/converters/vin-max-19v-to-29v/mp8864.html
MP8845C

5A, 6V High Efficiency Synchronous Step-Down Converter with I2C Interface

2.7 6 5 0.018 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Dynamic Voltage Scaling, I2C Interface
Hysteretic         WLCSP-20 (1.6x2) Catalog 0.6 1.45 7.5 1 1 0 https://www.monolithicpower.com/en/mp8845c.html
MP8843

6V, 3A, Synchronous, Step-Down Switcher With I2C Interface

2.6 6 3 0.06 0.6 2000
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Dynamic Voltage Scaling, I2C Interface, Selectable Power-Save Mode
COT Control QFN-12 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp8843.html
MP8869
High Efficiency, 12A, 17V, Synchronous Step-Down Converter with I2C Interface
4.5 17 12 0.42 0.6 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) Catalog 0.6 5.5 14 1 1 0 https://www.monolithicpower.com/en/products/mp8869.html
MP8869W

High-Efficiency, 12A, 18V, Synchronous Step-Down Converter with I2C Interface

3 18 12 0.42 0.6 1250
External Soft Start, Light-Load Efficiency, Power Good (PG), Synchronous Rectification
4 Selectable I2C Addresses, 5% Accuracy Output Voltage and Output Current Readback via I2C, Configurable Frequency, Configurable Output Voltage, I2C Interface, Selectable Current Limit, Selectable PFM/PWM Mode
COT Control QFN-14 (3x4) Catalog 0.6 5.5 14 1 1 0 https://www.monolithicpower.com/en/products/mp8869w.html
MP8848
6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
2.7 6 6 0.3 0.6 2200
Light-Load Efficiency, Power Good (PG), Synchronous Rectification
Configurable Frequency, Configurable Output Voltage, Dynamic Voltage Scaling, I2C Interface, Selectable Power-Save Mode
Hysteretic         QFN-15 (2x3) Catalog 0.6 1.235 11 1 1 0 https://www.monolithicpower.com/en/mp8848.html
MP8796B

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus

4 16 30 2.5 0.6 1000
Internal Soft Start, Power Good (PG), Synchronous Rectification
Configurable Frequency, Output Current Limit, PMBus(TM) Interface
COT Control TQFN-25 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/mp8796b.html
No more parts left for display.