EV6420-J-00A

New

Battery Protection IC for 2-/3-Series Cell Li-Ion with Protective MOSFET and PTC Interface

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EV6420-J-00A is an evaluation board for the MP6420.

The MP6420 provides overcharge protection that integrates a protective, open-drain MOSFET for 2- or 3-series cell Li-ion power systems.

The MP6420 provides a ±15mV, high-accuracy, overcharge threshold to monitor all series’ battery pack conditions. With the high-accuracy threshold, the MP6420 can provide different fixed thresholds from 4.2V to 4.8V internally. Any cell overcharge that occurs turns on the internal protective MOSFET to indicate the error after an internally set, fixed delay time.

The MP6420 is available in a small, space-saving TSOT23-8 package.

Product Features

  • Wide VB1 Range from 3.6V to 18V
  • Fixed Overcharge Threshold from 4.2V to 4.8V
  • High-Accuracy ±15mV Overcharge Threshold
  • Supports 2- and 3-Series Cells
  • Fixed Delay Time from 2s to 8s
  • Integrated 24V/100mΩ Protective MOSFETs
  • Low Quiescent Current: 8µA
  • OVP Indicator FLAG and PTC Interface
  • External Control CTL
  • Available in a TSOT23-8 Package

Parametrics


BatteryProtection IC for 2-/3-Series Cell Li-Ion with Integrated Protective MOSFET and PTC Interface in TSOT23-8 Package

The MP6420 provides over-charge protection that integrates a protective, open-drain MOSFET for 2- or 3-series cell Li-ion power systems.

The MP6420 provides a ±25mV, high-accuracy, over-charge threshold to monitor all series’ battery pack conditions. With the high-accuracy threshold, the MP6420 can provide different fixed thresholds from 4.2V to 4.8V internally. Any cell over-charge that occurs turns on the internal protective MOSFET to indicate an error after an internally set, fixed delay time.

The MP6420 is available in a small, space-saving TSOT23-8 package.

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.