Single-Channel

Very Low Noise & Low Iq
Simplifies compact designs

High PSRR
Low noise in
wireless communications
& networking
Wide Vin & Temp Grade
Supports industrial applications

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
MPL
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
100 (IO:250mA)
140 (IO:1000mA)
150 (IO:150mA)
172 (IO:120mA)
210 (IO: 2000mA)
230 (IO: 250mA)
250 (IO: 100mA), 300 (IO: 150mA)
290 (IO: 500mA)
300 (IO:500mA)
420 (IO:300mA)
60 (IO: 250mA)
620 (IO:150mA)
70 (IO:800mA)
700 (IO:150mA)
700 (IO:30mA)
750 (IO:500mA)
Current Limiting
Power Good
MSOP-8E
QFN-10 (3x3)
QFN-6 (2x2)
QFN-8 (2x2)
QFN-8 (2x3)
QFN-8 (3x3)
SC70-5
SOIC-8
TO252-5
TSOT23-4
TSOT23-5
Catalog
Industrial
Automotive
Has MPL
MPQ2013A
NEW

40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Industrial 0
MP2018
NEW

16V, 500mA, Low Quiescent Current Linear Regulator

3 16 500 3.3 5 10 45 750 (IO:500mA) 2 Current Limiting, Power Good TO252-5 Catalog 0
MP2000
ACTIVE

Low Input Voltage 150mA Linear Regulator

1.35 6 150 0.5 5 65 50 250 (IO: 100mA), 300 (IO: 150mA) 3 Current Limiting TSOT23-5 Catalog 0
MP2002
ACTIVE

Low Input Voltage 500mA Linear Regulator

1.35 6.5 500 0.5 5 100 26 290 (IO: 500mA) Current Limiting, Power Good QFN-8 (2x3) Catalog 0
MP20045
ACTIVE

Low Noise, 1A Linear Regulator

2.5 5.5 1000 1.5 5 110 56 140 (IO:1000mA) 2.5 13 Current Limiting, Power Good QFN-8 (3x3) Catalog 0
MP20046
ACTIVE

Fast Transient Response, 2A Low Dropout Voltage Regulator

2.7 5.5 2000 1.5 3.3 75 70 210 (IO: 2000mA) 0.1 17 Current Limiting, Power Good QFN-10 (3x3) Catalog 0
MP20048
ACTIVE
Capacitor-Free, 250mA, Low Dropout Voltage Regulator
1.7 5.5 250 1.234 5 350 35 60 (IO: 250mA) 1 37 Current Limiting TSOT23-5 Catalog 0
MP2005
ACTIVE

800mA High PSRR, ULDO Linear Regulator

1 5.5 800 0.5 4 104 65 70 (IO:800mA) 2 Current Limiting QFN-8 (2x3) Catalog 0
MP20051
ACTIVE

Low Noise, High PSRR, 1A Linear Regulator

2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Catalog 0
MP2007
ACTIVE

3A, DDR Termination Regulator

1.3 6 3000 4.5 5.5 1300 2 MSOP-8E Catalog 0
MP20073
ACTIVE

2A, DDR Termination Regulator

1.3 6 2000 1300 2 MSOP-8E Catalog 0
MP20075
ACTIVE

3A, DDR Termination Regulator

1.05 3.6 3000 1300 2 MSOP-8E Catalog 0
MP2009
ACTIVE

Ultra-Low-Noise Low-Dropout, 120mA Linear Regulator

2 6 120 50 78 172 (IO:120mA) 1 16 Current Limiting SC70-5 Catalog 0
MP2016
ACTIVE

42V, 30mA, Low Power Adjustable Output Linear Regulator

4 42 30 1.2 40 12 50 700 (IO:30mA) 2 QFN-8 (2x3), TSOT23-5 Catalog 0
MP8801
ACTIVE

Low Dropout 150mA Linear Regulator

2.7 6.5 150 1.25 5 125 70 150 (IO:150mA) 2 TSOT23-5 Catalog 0
MP8802
ACTIVE

Low Dropout 250mA Linear Regulator

2.7 6.5 250 1.25 5 125 70 230 (IO: 250mA) 2 TSOT23-5 Catalog 0
MP8904
ACTIVE

500mA Linear Regulator

2.5 6.5 500 0.5 5 100 65 300 (IO:500mA) Current Limiting, Power Good QFN-8 (2x3) Catalog 0
MPQ8903
ACTIVE
Industrial Low Dropout 150mA Linear Regulator
2.7 6.5 150 1.25 5 50 150 (IO:150mA) 2 TSOT23-5 Industrial 0
MP2013
ACTIVE

40V, 150mA, Low Quiescent Current Linear Regulator

2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3), TSOT23-5 Catalog 0
MP20056
ACTIVE

Low-Noise, High-PSRR, 250mA, Linear Regulator

2.5 5.5 250 0.8 5 150 65 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Catalog 0
MPQ20056
ACTIVE

Industrial Grade, Low-Noise, High-PSRR, 250mA, Linear Regulator

2.5 5.5 250 0.8 5 150 63 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Industrial 0
MPQ20051
ACTIVE

Industrial Grade, Low Noise, High PSRR, 1A Linear Regulator

2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Industrial 0
MP2013A
ACTIVE
40V, 150mA, Low Quiescent Current Linear Regulator
2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Catalog 0
MP2015A
ACTIVE

24V, 150mA, Low Quiescent Current Linear Regulator

2.5 24 150 1.215 15 3.3 41 700 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3), TSOT23-4 Catalog 0
MP2019
ACTIVE

40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator

3 40 300 1.2 15 10 45 420 (IO:300mA) 2 Current Limiting, Power Good SOIC-8 Catalog 0
MPQ2019
ACTIVE

industrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator

3 40 300 1.2 15 10 45 420 (IO:300mA) 2 Current Limiting, Power Good SOIC-8 Industrial 0
MP2014
ACTIVE

40V, 500mA, Low Quiescent Current Linear Regulator

3 40 500 1.2 15 10 45 750 (IO:500mA) 2 Current Limiting, Power Good TO252-5 Catalog 0
MPQ20051-AEC1
ACTIVE
Low Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Automotive 0
MPQ8904-AEC1
ACTIVE

Automotive Grade 500mA Linear Regulator

2.5 6.5 500 0.5 5 140 78 300 (IO:500mA) Current Limiting, Power Good QFN-8 (2x3) Automotive 0
MPQ2013-AEC1
ACTIVE

40V, 150mA, Low Quiescent Current Linear Regulator

2.5 40 150 1.25 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Industrial 0
MPQ20056-AEC1
ACTIVE
Low-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
2.5 5.5 250 0.8 5 150 63 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Automotive 0
MPQ2029
ACTIVE
40V, 450mA, Low-Quiescent Current, Adjustable Output Linear Regulator AEC-Q100 Qualified
3 40 450 1.2 15 10 45 2 Current Limiting SOIC-8 Industrial 0
No more part left for display.