Multi-Channel

Design Flexibility
Wide input voltage range

High Power Efficiency
Low drop-out &
low noise
Fast Transient Response
Excellent load &
line regulation

Show Columns
Status
Vin (max) (V)
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Iout2 (mA)
Vout (min) (V)
Vout (max) (V)
Vout2 (min) (V)
Vout2 (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
Vin (max) (V)
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Iout2 (mA)
Vout (min) (V)
Vout (max) (V)
Vout2 (min) (V)
Vout2 (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
60 (IO: 100mA), 180 (IO: 300mA)
75 (IO: 100mA), 220 (IO: 300mA)
Current Limiting
Output Discharge
TQFN-8 (2x2)
TSOT23-6
Catalog
MP20041
ACTIVE

Dual, Ultra Low Noise, High PSRR 300mA Linear Regulator

2 2.5 6 300 300 114 72 75 (IO: 100mA), 220 (IO: 300mA) 1 11 Current Limiting TQFN-8 (2x2) Catalog
MP20043
NRFND

Dual Channel, 300mA Linear Regulator With Programmable Output Voltage and Output Discharge

2 2.5 5.5 300 300 150 75 60 (IO: 100mA), 180 (IO: 300mA) 2.5 7 Current Limiting, Output Discharge TSOT23-6 Catalog
No more part left for display.